The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

RAD-ADP-N/F-N/F - Adapter
2867843

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)

Product details








Your advantages

Space-saving, thanks to the compact design
Easy installation with system-conforming connection technology
For adapting between antenna cables
For control cabinet feed-through