Back to overview

Industrial relay system with screw connection for reliable switching of loads

You can execute all of your standard relay applications using the RIFLINE complete industrial relay system. Benefit from high availability through pluggable relays and function modules. The entire RIFLINE complete portfolio is now available with screw connection in addition to Push-in connection technology.

Your advantages

  • Easy handling, thanks to modern wiring and potential distribution concept
  • Easy startup, thanks to pre-assembled relay modules
  • Individual marking options, thanks to marking accessories
  • High degree of flexibility, thanks to manually operated relays
  • High machine and system availability, thanks to reliable load switching

Main features

  • Pre-assembled complete modules consist of a basic terminal block and pluggable relay

  • Screw connection technology

  • Input voltage: 24 V DC or 230 V AC

  • Integrated status LED

  • Versatile accessories from the terminal block range

  • Can be bridged with uniform plug-in bridge

  • Screw connection


Back to overview

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820