Fall Specials 2018

Fall Specials 2018

Promotional prices are valid from October 1st to December 31st, 2018.

All orders must reference promo code:
Fall 2018

TOPMARK NEO – Direct laser marking system

The fastest desktop laser marker in its class!
The TOPMARK NEO redefines laser marking. Thanks to compact dimensions and easy operation via integrated HMI, it enables efficient industrial identification of the highest quality. Equipped with a 20 W fiber laser and over 450 different materials, the TOPMARK NEO processes more than 250 labels per minute.

Features and Benefits:

  • Clear print image, thanks to high resolution (500 dpi)
  • Processes the largest laser range on the market for marking terminal blocks, conductors, cables, and devices.
  • Numerous intelligent functions make operation easy and intuitive that can be done without comprehensive prior knowledge

To request a DEMO or Sample Kit visit this webpage.

Mounting materials for control cabinets – Cable duct and cutting devices

Phoenix Contact offers a complete range in grey, blue, white and halogen free.
Using cable duct prevents tangling and organizes the wiring nicely, improving the look
of the entire cabinet.

Features and Benefits:

  • Cover snaps on easily
  • Single part number for cable duct and cover
  • 2m length, matches Phoenix Contact 2m DIN rail product
  • Two score lines for easy removal of fingers and wall, no sharp edge
Part NumberPart Description

W x H

mm

W x H

Inch

Box QuantityBox PricePrice Each
(For information purposes - Only full box quantity orders will be accepted)
3240191CD 25X60x 601 x 215$127.50$7.80
3240197CD 25X8025 x 801 x 310$120.00$11.00
3240283CD 30X10030 x 1001 x 412$228.00$19.00
3240192CD 40X6040 x 601.5 x 220$213.00$10.65
3240198CD 40X8040 x 801.5 x 310$140.00$13.25
3240294CD 40X10040 x 1001.5 x 410$195.00$17.81
3240199CD 60X8060 x 802 x 310$150.00$15.00
3240263CD 60X10060 x 1002 x 48$162.00$20.25
1212474CUTFOX CD    $99.00
Part NumberPart Description

W x H

mm

W x H

Inch

Box QuantityBox PricePrice Each
(For information purposes - Only full box quantity orders will be accepted)
CD 25X60x 601 x 215$127.50$7.80
CD 25X8025 x 801 x 310$120.00$11.00
CD 30X10030 x 1001 x 412$228.00$19.00
CD 40X6040 x 601.5 x 220$213.00$10.65
CD 40X8040 x 801.5 x 310$140.00$13.25
CD 40X10040 x 1001.5 x 410$195.00$17.81
CD 60X8060 x 802 x 310$150.00$15.00
CD 60X10060 x 1002 x 48$162.00$20.25
CUTFOX CD    $99.00

Potential Distribution Module – VIP-PDM

 

A wide variety of potential distributors designed for up to 250 V/30A (15A per potential) are available for splitting the control and operating voltage. The different potential levels and the screw and push-in connection terminal blocks make flexible use possible.

Part NumberPart DescriptionConnectionPromo Price
2315256VIP-2/SC/PDM-2/16Screw$34.00
2315269VIP-2/SC/PDM-2/24Screw$38.00
2315272VIP-2/SC/PDM-2/32Screw$43.00
2903717VIP-2/SC/PDM-2/48Screw$59.00
2903797VIP-3/PT/PDM-2/16Push-in$36.00
2903798VIP-3/PT/PDM-2/24Push-in$40.00
2903799VIP-3/PT/PDM-2/32Push-in$45.00
2903800VIP-3/PT/PDM-2/48Push-in$61.00
Part NumberPart DescriptionConnectionPromo Price
VIP-2/SC/PDM-2/16Screw$34.00
VIP-2/SC/PDM-2/24Screw$38.00
VIP-2/SC/PDM-2/32Screw$43.00
VIP-2/SC/PDM-2/48Screw$59.00
VIP-3/PT/PDM-2/16Push-in$36.00
VIP-3/PT/PDM-2/24Push-in$40.00
VIP-3/PT/PDM-2/32Push-in$45.00
VIP-3/PT/PDM-2/48Push-in$61.00

Distribution Terminal Blocks – Push-in and Screw Technology

The Push-in technology has arrived in a distribution block!
In addition to our existing screw technology distribution block we are launching this Push-in technology version.

UKH 70/4X10

UKH 70/4X10  

UKH 70/4X10

Features and Benefits:

  • 1000 V CSA approved
  • 5 connections: 1 input, 4 ouput
  • Input: up to 176A, 3/0 AWG
  • Output: up to 65A, 6 AWG

PTU 35/4X6/6X2,5

PTU 35/4X6/6X2,5  

PTU 35/4X6/6X2,5

Features and Benefits:

  • 600V CSA Approved
  • Fast and secured connection thanks to Push-in
  • Technology
  • Input: up to 102A, 2 AWG
  • Output: up to 25.5A and 17A

 

Part NumberPart DescriptionCurrent RatingPromo Price
3213142UKH 70/4X10176/65A$18.50
3214080PTU 35/4X6/6X2,5 102/25.5/17A$17.00
Part NumberPart DescriptionCurrent RatingPromo Price
UKH 70/4X10176/65A$18.50
PTU 35/4X6/6X2,5 102/25.5/17A$17.00

Power over Ethernet Switches – Transmit data and power at the same time

Unmanaged PoE Switches  

Unmanaged PoE Switches

Supply PoE-capable end devices with current and data at the same time via just one cable with                  
Power over Ethernet switches. New Managed Switches and Unmanaged Switches are now available              
with gigabit transmission speeds.

Unmanaged PoE Switches

Part NumberPart DescriptionTansmission
Speed
Power BudgetPortsPromo Price
1026765FL SWITCH
1000T-2POE-GT-2SFP
10 / 100 / 1000
Mbps
30 W per
port, max.
120 W
2 x RJ45 (PoE),
2 x SFP
$615.00
1026937FL SWITCH
1001T-4POE-GT
10 / 100 / 1000
Mbps
30 W per
port, max.
120 W
4 x RJ45 (PoE),
1 x RJ45
$730.00
1026929FL SWITCH
1000T-8POE-GT-2SFP
10 / 100 / 1000
Mbps
30 W per
port, max.
120 W
8 x RJ45 (PoE),
2 x SFP
$970.00
Part NumberPart DescriptionTansmission
Speed
Power BudgetPortsPromo Price
FL SWITCH
1000T-2POE-GT-2SFP
10 / 100 / 1000
Mbps
30 W per
port, max.
120 W
2 x RJ45 (PoE),
2 x SFP
$615.00
FL SWITCH
1001T-4POE-GT
10 / 100 / 1000
Mbps
30 W per
port, max.
120 W
4 x RJ45 (PoE),
1 x RJ45
$730.00
FL SWITCH
1000T-8POE-GT-2SFP
10 / 100 / 1000
Mbps
30 W per
port, max.
120 W
8 x RJ45 (PoE),
2 x SFP
$970.00

Managed PoE Switches

Order NumberPart descriptionTransmission SpeedPower BudgetPortsPromo Price
1026924FL SWITCH
4000T-4POE-SFP
10 / 100 Mbps (RJ45)
1000 Mbps (SFP)
60 W per port,
max. 180 W
4 x RJ45 (PoE)  
1 x SFP
$1625.00
1026923FL SWTICH
4000T-8POE-2SFP
10 / 100 Mbps (RJ45)
1000 Mbps (SFP)
60 W per port,
max. 180 W
8 x RJ45 (PoE)  
2 x SPF
$2000.00
1026922FL SWITCH
4004T-8POE-4SFP
10 / 100 / 1000 Mbps60 W per port,
max. 240 W
8 x RJ45 (PoE)
4 x RJ45, 4 x SFP
$2500.00
Order NumberPart descriptionTransmission SpeedPower BudgetPortsPromo Price
FL SWITCH
4000T-4POE-SFP
10 / 100 Mbps (RJ45)
1000 Mbps (SFP)
60 W per port,
max. 180 W
4 x RJ45 (PoE)  
1 x SFP
$1625.00
FL SWTICH
4000T-8POE-2SFP
10 / 100 Mbps (RJ45)
1000 Mbps (SFP)
60 W per port,
max. 180 W
8 x RJ45 (PoE)  
2 x SPF
$2000.00
FL SWITCH
4004T-8POE-4SFP
10 / 100 / 1000 Mbps60 W per port,
max. 240 W
8 x RJ45 (PoE)
4 x RJ45, 4 x SFP
$2500.00

Power over Ethernet Injectors – Reliable and easy supply

The new range of 12 Power over Ethernet (PoE) injectors supply devices in the field with data and
power via one cable. The alternative IDC, Push-in or screw connection technologies simplify the
installation of the field cable significantly.

 

Part NumberPart DescriptionConnection TypeWide TempElectrical IsolationSurge ProtectionTypePromo Price
2703005INJ 1000RJ45 / RJ45   15/30W$320.00
2703006INJ 1000-TRJ45 / RJ45X  15/30W$350.00
2703007INJ 1010RJ45 / RJ45   60W$420.00
2703008INJ 1010-TRJ45 / RJ45X  60W$440.00
2703009INJ 1100-TRJ45 / RJ45XX 15/30W$460.00
2703010INJ 1110-TRJ45 / RJ45XX 60W$500.00
2703011INJ 2101-TRJ45 / ScrewXXX15/30W$525.00
2703012INJ  2102-TRJ45 / IDCXXX15/30W$565.00
1004065INJ 2103-TRJ45 / Push-inXXX15/30W$520.00
1004066INJ 2113-TRJ45 / Push-inXXX60W$560.00
Part NumberPart DescriptionConnection TypeWide TempElectrical IsolationSurge ProtectionTypePromo Price
INJ 1000RJ45 / RJ45   15/30W$320.00
INJ 1000-TRJ45 / RJ45X  15/30W$350.00
INJ 1010RJ45 / RJ45   60W$420.00
INJ 1010-TRJ45 / RJ45X  60W$440.00
INJ 1100-TRJ45 / RJ45XX 15/30W$460.00
INJ 1110-TRJ45 / RJ45XX 60W$500.00
INJ 2101-TRJ45 / ScrewXXX15/30W$525.00
INJ  2102-TRJ45 / IDCXXX15/30W$565.00
INJ 2103-TRJ45 / Push-inXXX15/30W$520.00
INJ 2113-TRJ45 / Push-inXXX60W$560.00

DATATRAB DT-LAN – DT-LAN Cat 6+

Protect your sensitive Ethernet based communication devices against transients up to 10kA with the DT-LAN-CAT6+.

Features and Benefits:

  • Suitable for Category 6 speeds up to 10 Gbps
  • Protection for 8 signal paths via RJ45 connector
  • Class EA/CAT6
  • PoE and ISDN S0 protection
  • Remove ground connection adaptor for easy DIN rail installation
Part NumberPart DescriptionPrice
2881007DT-LAN-CAT6+$125.00
Part NumberPart DescriptionPrice
DT-LAN-CAT6+$125.00

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Referrer: https://www.phoenixcontact.com/online/portal/ca?1dmy&urile=wcm%3apath%3a/caen/web/home

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close