Spring Special 2019

Spring Specials 2019

Promotional prices are valid from April 1st to June 30th, 2019.

All orders must reference promo code:
Spring 2019

Do you want to save space?

PSRmini are the narrowest safety relays available on the market. At widths of just 6.8 and 12.5 mm, we provide you with proven safety, thanks to the force-guided contacts. The needs-based structure starting at one enabling path, ensures increased flexibility in your application without limiting performance.

Features

  • Up to 70% space savings without limiting performance, thanks to relay technology developed in-house
  • Maximum safety and availability, thanks to force-guided contacts
  • Cost/benefit optimization when configuring applications, starting with one enable path
PSR-MM25-1NO-2DO-24DC-SCPSR-MS20-1NO-1DO-24DC-SC /// PSR-MS25-1NO-1DO-24DC-SCPSR-MS30-1NO-24DC-SC /// PSR-MS35-1NO-24DC-SCPSR-MC42-2NO-1DO-24DC-SC
12.5 mm6.8 mm6.8 mm17.5 mm
Order No.27023552904950
2904951
2904952
2904953
2702901
DescriptionPSR-MM25-1NO-2DO-24DC-SCPSR-MS20-1NO-1DO-24DC-SC
PSR-MS25-1NO-1DO-24DC-SC
PSR-MS30-1NO-24DC-SC
PSR-MS35-1NO-24DC-SC
PSR-MC42-2NO-1DO-24DC-SC
ApplicationSafety relay module for sensor-less standstill monitoringSafety relay for emergency stop and safety doorsSafety relay for failsafe controllersSafety relay with IO-Link for emergency stop, safety doors, and light grids
Promo Price$474.00$124.00$124.00$297.00
PSR-MM25-1NO-2DO-24DC-SCPSR-MS20-1NO-1DO-24DC-SC /// PSR-MS25-1NO-1DO-24DC-SCPSR-MS30-1NO-24DC-SC /// PSR-MS35-1NO-24DC-SCPSR-MC42-2NO-1DO-24DC-SC
12.5 mm6.8 mm6.8 mm17.5 mm
Order No.


DescriptionPSR-MM25-1NO-2DO-24DC-SCPSR-MS20-1NO-1DO-24DC-SC
PSR-MS25-1NO-1DO-24DC-SC
PSR-MS30-1NO-24DC-SC
PSR-MS35-1NO-24DC-SC
PSR-MC42-2NO-1DO-24DC-SC
ApplicationSafety relay module for sensor-less standstill monitoringSafety relay for emergency stop and safety doorsSafety relay for failsafe controllersSafety relay with IO-Link for emergency stop, safety doors, and light grids
Promo Price$474.00$124.00$124.00$297.00

Terminal Blocks – PTFIX Distribution Block

The Push-in connection technology enables you to insert wires quickly and easily. Even conductors as small as 26 AWG can be connected reliably without using tools. For disconnection purposes and to connect stranded conductors without ferrules, just use the push button.

  • Space saving of up to 50% with transverse mounting accessory
  • Time saving of up to 80%, thanks to ready-to-mount blocks without manual bridging
  • Flexible setup in your application, thanks to various mounting options: DIN rail mounting, direct mounting or adhesive mounting
PTFIX 6x2,5 GYPTFIX 12x2,5 GYPTFIX 6/6x2,5 GYPTFIX 6/12x2,5 GYPTFIX 12x2,5-G GY
6 connections – Gray12 connections – Gray6 connections + feed in – Gray12 connections + feed-in – Gray12 connections – Gray, Adhesive mounting

Current Rating

20 A20 A50/20 A50/20 A20 A

Description

PTFIX 6x2,5 GYPTFIX 12x2,5 GYPTFIX 6/6x2,5 GYPTFIX 6/12x2,5 GYPTFIX 12x2,5-G GY

Order No.

32732643273286327333032733523273416
Promo Price$1.60$3.25$2.50$4.50$4.00
PTFIX 6x2,5 GYPTFIX 12x2,5 GYPTFIX 6/6x2,5 GYPTFIX 6/12x2,5 GYPTFIX 12x2,5-G GY
6 connections – Gray12 connections – Gray6 connections + feed in – Gray12 connections + feed-in – Gray12 connections – Gray, Adhesive mounting

Current Rating

20 A20 A50/20 A50/20 A20 A

Description

PTFIX 6x2,5 GYPTFIX 12x2,5 GYPTFIX 6/6x2,5 GYPTFIX 6/12x2,5 GYPTFIX 12x2,5-G GY

Order No.

Promo Price$1.60$3.25$2.50$4.50$4.00

Terminal Blocks – PTFIX feed-through

PTFIX distribution blocks is now available in feed-through version! Allowing even more flexibility to suit your installations. They can be used straight away and expanded as needed. PTFIX blocks ensure flexible and cost-effective load and control current distribution.

  • Push-in technology
  • 26/12 AWG
  • Din Rail or Direct mounting
  • Available in 11 colours
PTFIX 2x2,5 BUPTFIX 2x2,5 RDPTFIX 2x2,5 GYPTFIX-NS35PTFIX-NS35A
20 A20 A20 ARail Din Mounting 90ºRail Din Mounting foot
DescriptionPTFIX 2x2,5 BUPTFIX 2x2,5 RDPTFIX 2x2,5 GYPTFIX-NS35PTFIX-NS35A
Order No.10280681028069

1028067

32740543274056
Promo Price

$0.65

$0.65$0.65$0.60$0.60
PTFIX 2x2,5 BUPTFIX 2x2,5 RDPTFIX 2x2,5 GYPTFIX-NS35PTFIX-NS35A
20 A20 A20 ARail Din Mounting 90ºRail Din Mounting foot
DescriptionPTFIX 2x2,5 BUPTFIX 2x2,5 RDPTFIX 2x2,5 GYPTFIX-NS35PTFIX-NS35A
Order No.

Promo Price

$0.65

$0.65$0.65$0.60$0.60

PTCB – Slim Electronic Circuit Breakers

The PTCB electronic circuit breakers are ideal for simple, space-saving potential distribution. The narrow, single-channel devices can be combined easily with the CLIPLINE complete terminal block system. You can choose between adjustable or fixed nominal current variants with versions that meet the requirements in accordance with NEC Class 2.

  • More space in the control cabinet: Narrowest protection at just 6.2mm wide
  • Meets the requirements in accordance with NEC Class 2
  • Fixed nominal current variants with 2, 3, 4, and 6 A
Order No.DescriptionPromo Price
2909909PTCB E1 24DC/1-3A NO*$39.38
2908262PTCB E1 24DC/1-8A NO$39.38
2909902PTCB E1 24DC/1A NO$37.19
2909903PTCB E1 24DC/2A NO*$37.19
2909904PTCB E1 24DC/3A NO*$37.19
2909906PTCB E1 24DC/4A NO$37.19
2909908PTCB E1 24DC/6A NO$37.19
2909910PTCB E1 24DC/8A NO$37.19
Order No.DescriptionPromo Price
PTCB E1 24DC/1-3A NO*$39.38
PTCB E1 24DC/1-8A NO$39.38
PTCB E1 24DC/1A NO$37.19
PTCB E1 24DC/2A NO*$37.19
PTCB E1 24DC/3A NO*$37.19
PTCB E1 24DC/4A NO$37.19
PTCB E1 24DC/6A NO$37.19
PTCB E1 24DC/8A NO$37.19

*NEC Class 2 UL1310

TERMITRAB Complete — Narrowest Surge Protection from 3.5mm

TERMITRAB complete is the world’s narrowest surge protection for signals and data. The product range includes a complete system kit ranging from simple single-stage surge protection, right through to multi-stage, pluggable versions with knife disconnection, mechanical signalling and the option of remote signalling.

  • Space-saving installation, thanks to being the world's narrowest surge protection from an overall width of just 3.5 mm
  • Worldwide use in potentially explosive areas, thanks to ATEX and IECEx approvals
  • Versatile use: designs and connection technology adapted to the application
DetailsConnectionWidth (mm)DescriptionOrder No.Promo Price
Analog signals 1 circuit 2 wirePush-in3.5TTC-3-1X2-24DC-PT2907325$76.00
 Push-in6.2TTC-6-1X2-24DC-PT2906804$67.00
 Screw6.2TTC-6-1X2-24DC-UT2906798$67.00
 Push-in6.2TTC-6-1X2-M-24DC-PT-I2906726$74.00
 Screw6.2TTC-6-1X2-M-24DC-UT-I2906713$74.00
Digital Signals 2 circuits 1 wire with common referencePush-in3.5TTC-3-2X1-24DC-PT2907326$76.00
 Push-in6.2TTC-6-2X1-M-24DC-PT-I2906729$74.00
 Screw6.2TTC-6-2X1-M-24DC-UT-I2906716$74.00
 Push-in6.2TTC-6-2X1-F-M-24DC-PT-I2906776$78.00
 Screw6.2TTC-6-2X1-F-M-24DC-UT-I2906767$78.00
1 conductor with grounded reference potentialPush-in6.2TTC-6-GDT-C-110AC-PT-I2906861$23.00

 

Screw6.2TTC-6-GDT-C-110AC-UT-I2906844$23.00
1 conductor with grounded reference potentialPush-in6.2TTC-6-MOV-C-120AC-PT-I2906858$19.00

 

Push-in6.2TTC-6-MOV-C-120AC-UT-I2906840$19.00
DetailsConnectionWidth (mm)DescriptionOrder No.Promo Price
Analog signals 1 circuit 2 wirePush-in3.5TTC-3-1X2-24DC-PT
$76.00
 Push-in6.2TTC-6-1X2-24DC-PT
$67.00
 Screw6.2TTC-6-1X2-24DC-UT
$67.00
 Push-in6.2TTC-6-1X2-M-24DC-PT-I
$74.00
 Screw6.2TTC-6-1X2-M-24DC-UT-I
$74.00
Digital Signals 2 circuits 1 wire with common referencePush-in3.5TTC-3-2X1-24DC-PT
$76.00
 Push-in6.2TTC-6-2X1-M-24DC-PT-I
$74.00
 Screw6.2TTC-6-2X1-M-24DC-UT-I
$74.00
 Push-in6.2TTC-6-2X1-F-M-24DC-PT-I
$78.00
 Screw6.2TTC-6-2X1-F-M-24DC-UT-I
$78.00
1 conductor with grounded reference potentialPush-in6.2TTC-6-GDT-C-110AC-PT-I
$23.00

 

Screw6.2TTC-6-GDT-C-110AC-UT-I
$23.00
1 conductor with grounded reference potentialPush-in6.2TTC-6-MOV-C-120AC-PT-I
$19.00

 

Push-in6.2TTC-6-MOV-C-120AC-UT-I
$19.00

Professional Tools — Effortless & Clean Results

DetailsOrder No.DescriptionPromo Price
Electrician’s Scissors. Suitable for copper, aluminium, Kevlar and Plastic.1212621CUTFOX-ES$15.00
Cable Cutter, up to 12mm diameter.1212128CUTFOX 12$21.50
Angled Cable Cutter, up to 18mm diameter.1212129CUTFOX 18$35.00
Cable Cutter, with ratchet function. For copper and aluminum, up to 25mm diameter.1212130CUTFOX 25$250.00
Cable Cutter. VDE 1000V AC/1500 V DC tested.1212527CUTFOX LB VDE$45.00
Cutting tool for FBS plug-in bridges.1212124CUTFOX-FBS$75.00
Diagonal cutter. VDE 1000V AC/1500V DC tested.1212207CUTFOX-S VDE$25.00
Needle-nose pliers with blade. VDE 1000V AC/1500V DC tested.1212204UNIFOX-P VDE$35.00
Water pump pliers, with groove joint and grip areas.1212365UNIFOX-WP$25.00
Electronic diagonal cutter, round head, without chamfer.1212489MICROFOX-SB$30.00
Electronic diagonal cutter, tapered head, angled (21°), without chamfer.1212488MICROFOX-SP$30.00
Electronic flat pliers, smooth gripping surface, with spring opening.1212493MICROFOX-P$30.00
Cable Tie pliers, up to material thickness of 1.6mm.1212475UNIFOX CT 4,8$39.00
Cable Duct hand tool.1212474CUTFOX-CD$85.00
Bench top Cable Duct cutter.1207569PPS CD M$999.00
DetailsOrder No.DescriptionPromo Price
Electrician’s Scissors. Suitable for copper, aluminium, Kevlar and Plastic.
CUTFOX-ES$15.00
Cable Cutter, up to 12mm diameter.
CUTFOX 12$21.50
Angled Cable Cutter, up to 18mm diameter.
CUTFOX 18$35.00
Cable Cutter, with ratchet function. For copper and aluminum, up to 25mm diameter.
CUTFOX 25$250.00
Cable Cutter. VDE 1000V AC/1500 V DC tested.
CUTFOX LB VDE$45.00
Cutting tool for FBS plug-in bridges.
CUTFOX-FBS$75.00
Diagonal cutter. VDE 1000V AC/1500V DC tested.
CUTFOX-S VDE$25.00
Needle-nose pliers with blade. VDE 1000V AC/1500V DC tested.
UNIFOX-P VDE$35.00
Water pump pliers, with groove joint and grip areas.
UNIFOX-WP$25.00
Electronic diagonal cutter, round head, without chamfer.
MICROFOX-SB$30.00
Electronic diagonal cutter, tapered head, angled (21°), without chamfer.
MICROFOX-SP$30.00
Electronic flat pliers, smooth gripping surface, with spring opening.
MICROFOX-P$30.00
Cable Tie pliers, up to material thickness of 1.6mm.
UNIFOX CT 4,8$39.00
Cable Duct hand tool.
CUTFOX-CD$85.00
Bench top Cable Duct cutter.
PPS CD M$999.00

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close