Summer Special 2019

Summer Specials 2019

Promotional prices are valid from July 1st to September 30th, 2019.

All orders must reference promo code:
Summer 2019

Power Reliability

Power Reliability  

Power Reliability

Don't overlook the basics. No matter how sophisticated your control system, a "line down" situation is only one power disturbance away. Logic platforms are dependant on being properly powered and protected. Surge and circuit protection, UPS backup, and redundant power solutions are the foundation on which reliable control systems should be built.

PLT-SEC

PLT-SEC  

PLT-SEC

Control cabinet surge protection

Surge protection, consisting of protective plug and base element, with integrated status indicator and remote signalling for single-phase power supply networks.

Order No.DescriptionVoltageConnectionPromo Price
2907916PLT-SEC-T3-24-FM-UT24 VAC/DCScrew$99.00
2907925PLT-SEC-T3-24-FM-PT24 VAC/DCPush-in$99.00
2907917PLT-SEC-T3-60-FM-UT60 VAC/DCScrew$99.00
2907926PLT-SEC-T3-60-FM-PT60 VAC/DCPush-in$99.00
2907918PLT-SEC-T3-120-FM-UT120 VAC/DCScrew$99.00
2907927PLT-SEC-T3-120-FM-PT120 VAC/DCPush-in$99.00
2907919PLT-SEC-T3-230-FM-UT230 VAC/DCScrew$99.00
2907928PLT-SEC-T3-230-FM-PT230 VAC/DCPush-in$99.00
Order No.DescriptionVoltageConnectionPromo Price
PLT-SEC-T3-24-FM-UT24 VAC/DCScrew$99.00
PLT-SEC-T3-24-FM-PT24 VAC/DCPush-in$99.00
PLT-SEC-T3-60-FM-UT60 VAC/DCScrew$99.00
PLT-SEC-T3-60-FM-PT60 VAC/DCPush-in$99.00
PLT-SEC-T3-120-FM-UT120 VAC/DCScrew$99.00
PLT-SEC-T3-120-FM-PT120 VAC/DCPush-in$99.00
PLT-SEC-T3-230-FM-UT230 VAC/DCScrew$99.00
PLT-SEC-T3-230-FM-PT230 VAC/DCPush-in$99.00

 

 

TRIO POWER

Uninterruptible power supply

TRIO POWER DC-UPS

Features

  • Space saving: Combination of UPS module and power supply in the same housing
  • Long buffer times, thanks to large selection of VRLA energy storage systems
  • USB interface for connection to higher-level controllers such as industrial PCs
  • Startup from energy storage possible, even without mains input
TRIO-UPS-2GTRIO-UPS-2G
100-240VAC IN/24VDC OUT/5A100-240VAC IN/24VDC OUT/10A
DescriptionTRIO-UPS-2G/1AC/24DC/5TRIO-UPS-2G/1AC/24DC/10
Order No.29071602907161
Promo Price$396.00$519.00
TRIO-UPS-2GTRIO-UPS-2G
100-240VAC IN/24VDC OUT/5A100-240VAC IN/24VDC OUT/10A
DescriptionTRIO-UPS-2G/1AC/24DC/5TRIO-UPS-2G/1AC/24DC/10
Order No.
Promo Price$396.00$519.00

 

 

CBMC

Highly compact device cicuit breakers

CBMC

Features

  • 4A and 10A channels
  • Nominal current adjustable in 1 A increments
  • Status output, reset input & IO link versions
  • Individual marking options
  • Electronic protection against overload and short-circuit currents
  • Rated voltage: 24 V DC
Order No.DescriptionDetailsPromo Price
2906031CBMC E4 24DC/1-4A NO*Status out$98.00
2906032CBMC E4 24DC/1-10A NOStatus out$108.00
1065727CBMC E4 24DC/1-4A S-R*Set-reset$104.00
1065729CBMC E4 24DC/1-10A S-RSet-reset$114.00
2910410CBMC E4 24DC/1-4A+ IOL* IO Link$157.00
2910411CBMC E4 24DC/1-10A IOL IO Link$169.00
Order No.DescriptionDetailsPromo Price
CBMC E4 24DC/1-4A NO*Status out$98.00
CBMC E4 24DC/1-10A NOStatus out$108.00
CBMC E4 24DC/1-4A S-R*Set-reset$104.00
CBMC E4 24DC/1-10A S-RSet-reset$114.00
CBMC E4 24DC/1-4A+ IOL* IO Link$157.00
CBMC E4 24DC/1-10A IOL IO Link$169.00

*NEC Class 2 UL1310

 

(MACX) MCR - Current and voltage transducers

Voltage transducer  

(MACX) MCR

Voltage transducer

  • Measures DC voltages within the range of 0 to ±660 V DC
  • Measures sinusoidal AC voltages from 0 to 660 V AC
  • Voltage measuring ranges can be freely adjusted
Order No.DescriptionPromo Price
2906242MACX MCR-VDC$363.00
2906243MACX MCR-VDC-PT$363.00
2906239MACX MCR-VAC$363.00
2906244MACX MCR-VAC-PT$363.00
Order No.DescriptionPromo Price
MACX MCR-VDC$363.00
MACX MCR-VDC-PT$363.00
MACX MCR-VAC$363.00
MACX MCR-VAC-PT$363.00
Current transducer  

Current transducer

Current transducer

  • Measures sinusoidal alternating currents from 0 to 1/5/12 A
  • Wide range version from 19.2 to 253 V AC/DC
  • Input and output can be configured via DIP switches

 

Order No.DescriptionPromo Price
2810625MACX MCR-SL-CAC-5-I-UP$238.00
2810638MACX MCR-SL-CAC-12-I-UP$238.00
Order No.DescriptionPromo Price
MACX MCR-SL-CAC-5-I-UP$238.00
MACX MCR-SL-CAC-12-I-UP$238.00
Current transducer with Rogowski oil  

Current transducer with Rogowski oil

Current transducer with Rogowski coil

  • Measures sinusoidal and non-sinusoidal alternating currents within the range from 0 to 200 A
  • 30 to 6000 Hz true r.m.s. value measurement
  • Measuring range selection with slide switch
Order No.DescriptionPromo Price
2813457MCR-SL-S-100-U$238.00
2813460MCR-SL-S-200-U$238.00
2813486MCR-SL-S-100-I-LP$238.00
2813499MCR-SL-S-200-I-LP$238.00
Order No.DescriptionPromo Price
MCR-SL-S-100-U$238.00
MCR-SL-S-200-U$238.00
MCR-SL-S-100-I-LP$238.00
MCR-SL-S-200-I-LP$238.00

 

 

High-current Terminal Block

UKH Series

UKH is the most reliable high-current screw connection on the market. Thanks to the use of nickel plated copper metal element, UKH is rust proof, can be installed in harsh environments and in applications up to +130C. UKH passed the most stringent tests on the market, DIN EN 50247 for Shock and Vibrations, DIN EN 45545-2 for fire protection…etc. UKH will accept wire up to 500 Kcmil/400A.

Features

  • Up to 400 A
  • CSA approved
  • Up to 500 Kcmil
  • Din Rail Mounting
  • Direct Panel Mounting available on request
UKH 95UKH 150UKH 240
200 A275A400 A
AWG 4 – 2/02 – 300 Kcmill2/0 – 500 Kcmil
DescriptionUKH 95UKH 150UKH 240
Order No.301001330101103010217
Promo Price$28.75$38.00$46.50
UKH 95UKH 150UKH 240
200 A275A400 A
AWG 4 – 2/02 – 300 Kcmill2/0 – 500 Kcmil
DescriptionUKH 95UKH 150UKH 240
Order No.
Promo Price$28.75$38.00$46.50

 

 

Professional Crimping Hand-tools

CRIMPFOX 6HCRIMPFOX CENTRUS 10HCRIMPFOX 6CRIMPFOX 4in1
CRIMPFOX 6HCRIMPFOX CENTRUS 10HCRIMPFOX 6CRIMPFOX 4in1
DescriptionCrimping tool for ferrules from 24-10 AWG.
Hexagonal crimp shape.
Crimping tool for ferrules from 24-8 AWG,
Hexagonal crimp shape.
Complete set which includes the QUICK WIREFOX 6, CRIMPFOX 6T and an assortment of ferrules 24-10 AWG in a metal case.Complete set which includes the crimping tool (24-14 AWG), 2 additional magazines, carrying case and ferrules.
Order No.1212046121315612020721200102
Promo Price$125.00$125.00$399.00$280.00
CRIMPFOX 6HCRIMPFOX CENTRUS 10HCRIMPFOX 6CRIMPFOX 4in1
CRIMPFOX 6HCRIMPFOX CENTRUS 10HCRIMPFOX 6CRIMPFOX 4in1
DescriptionCrimping tool for ferrules from 24-10 AWG.
Hexagonal crimp shape.
Crimping tool for ferrules from 24-8 AWG,
Hexagonal crimp shape.
Complete set which includes the QUICK WIREFOX 6, CRIMPFOX 6T and an assortment of ferrules 24-10 AWG in a metal case.Complete set which includes the crimping tool (24-14 AWG), 2 additional magazines, carrying case and ferrules.
Order No.
Promo Price$125.00$125.00$399.00$280.00

 

 

STRIP & CRIMP in just 1.2 Seconds

Features

  • The automatic device can be adapted to various cross sections in under a minute
  • Thanks to its compact and lightweight design, it can also be used as a portable solution for transport between different work locations
  • Up to 1200 conductors can be processed an hour
STRIP and CRIMP in just  1.2 Seconds
CF 3000-2,5 120V 
Order No.1205516 
Promo Price$6,000.00 
STRIP and CRIMP in just  1.2 Seconds
CF 3000-2,5 120V 
Order No.
 
Promo Price$6,000.00 

 

 

Power over Ethernet Injectors

Power over Ethernet Injectors  

Power over Ethernet Injectors

Reliable and easy supply

The new range of 12 Power over Ethernet (PoE) injectors, supply devices in the field with data and power via one cable. The alternative IDC, Push-in or screw connection technologies simplify the installation of the field cable significantly.

Order NumberPart DescriptionConnection TypeWide TempElectrical IsolationSurge ProtectionTypePromo Price
2703005INJ 1000RJ45 / RJ45   15/30W$280.00
2703006 INJ 1000-TRJ45 / RJ45X  15/30W$315.00
2703007INJ 1010RJ45 / RJ45   60W$380.00
2703008INJ 1010-TRJ45 / RJ45X  60W$400.00
2703009INJ 1100-TRJ45 / RJ45XX 15/30W$420.00
2703010INJ 1110-TRJ45 / RJ45XX 60W$450.00
2703011INJ 2101-TRJ45 / ScrewXXX15/30W$470.00
2703012INJ 2102-TRJ45 / IDCXXX15/30W$470.00
1004065INJ 2103-TRJ45 / Push-inXXX15/30W$470.00
1004066INJ 2113-TRJ45 / Push-inXXX60W$535.00
Order NumberPart DescriptionConnection TypeWide TempElectrical IsolationSurge ProtectionTypePromo Price
INJ 1000RJ45 / RJ45   15/30W$280.00
 INJ 1000-TRJ45 / RJ45X  15/30W$315.00
INJ 1010RJ45 / RJ45   60W$380.00
INJ 1010-TRJ45 / RJ45X  60W$400.00
INJ 1100-TRJ45 / RJ45XX 15/30W$420.00
INJ 1110-TRJ45 / RJ45XX 60W$450.00
INJ 2101-TRJ45 / ScrewXXX15/30W$470.00
INJ 2102-TRJ45 / IDCXXX15/30W$470.00
INJ 2103-TRJ45 / Push-inXXX15/30W$470.00
INJ 2113-TRJ45 / Push-inXXX60W$535.00

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close