Back to overview

Unmanaged Switches in narrow design – quick and flexible installation

The new 1000 series Unmanaged Switches feature compact designs with Gigabit transmission speeds and flexible installation options. Enhanced traffic prioritization helps stabilize your network and increase your system availability.

Your advantages

  • High port density with the narrowest switch family
  • Enhanced traffic prioritization for automation protocols
  • PROFINET Conformance Class A for real-time data exchange, alarms, and diagnostics
  • PROFINET versions with PTCP filter for reliable communication in PROFINET networks
  • Gigabit versions with jumbo frames for high data throughput

Main features

  • IP30 degree of protection
  • Temperature range: -10°C ... +60°C
  • AC or DC power supply
  • Certified for use in potentially explosive environments (C1D2)
  • Energy-efficient Ethernet
  • Protection against polarity reversal


Back to overview

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820