Back to overview

new

Power supplies with standard functionality – Robust with IP67 degree of protection

The new TRIO POWER power supplies with IP67 degree of protection are ideally suited for installation in the field. Thanks to its weatherproof design, you can also use the device in harsh ambient conditions.

Your advantages

  • Direct installation at the load in the field reduces cable lengths and saves space in the control cabinet
  • The robust design (die-cast aluminum housing) ensures high system availability, thanks to resistance to extreme ambient conditions (temperature, dust, and water)
  • Reliable startup of heavy loads, thanks to the dynamic boost
  • High efficiency of >93%, thanks to low power losses

Main features

  • IP67 degree of protection
  • Dynamic boost supplies 1.5 times the nominal current for 5 s
  • High shock and vibration resistance, plus electric strength
  • Efficiency up to >93%
  • Wide temperature range: -25°C … +85°C, startup type tested: -40°C


Back to overview

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close