Approval
DIN rail type
Connection method
Color
Number of connections
Width
Minimum cross section (solid)
Minimum cross section (solid)
0.50 mm² (16) | 0.75 mm² (7) | 1.50 mm² (5) | 2.50 mm² (4) |
6.00 mm² (1) | 10.00 mm² (1) | 16.00 mm² (5) | 25.00 mm² (3) |
Maximum cross section (stranded)
Maximum cross section (stranded)
10.00 mm² (15) | 16.00 mm² (6) | 25.00 mm² (3) | 35.00 mm² (10) |
50.00 mm² (3) | 70.00 mm² (2) | 95.00 mm² (3) |
Minimum cross section (stranded)
Minimum cross section (stranded)
0.50 mm² (16) | 0.75 mm² (7) | 1.50 mm² (5) | 4.00 mm² (4) |
6.00 mm² (1) | 10.00 mm² (1) | 25.00 mm² (6) | 35.00 mm² (2) |
Maximum cross section (solid)
Maximum cross section (solid)
10.00 mm² (15) | 16.00 mm² (10) | 25.00 mm² (7) | 35.00 mm² (8) |
50.00 mm² (6) | 95.00 mm² (5) |
Installation ground terminal block, PE connection left, connection method: Screw connection, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Reference potential terminal block, with black insulation housing, for mounting on NS 32 or NS 35/7.5
Ground modular terminal block, connection method: Screw connection, number of connections: 2, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15, NS 32
Ground modular terminal block, with opening for bridging, without mounting screw, connection method: Screw connection, number of connections: 2, number of positions: 1, cross section: 25 mm² - 95 mm², AWG: 4 - 3/0, width: 25 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15, NS 32
Ground modular terminal block, connection method: Screw connection, number of connections: 4, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Screw connection, number of connections: 2, cross section: 0.75 mm² - 35 mm², AWG: 18 - 2, width: 15 mm, color: silver, mounting type: NS 32
Double-level terminal block, nom. voltage: 1000 V, nominal current: 250 A, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 5.08 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15, NS 32
Ground modular terminal block, connection method: Screw connection, number of connections: 2, number of positions: 1, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: green-yellow, mounting type: NS 35/15-2,3
Motor terminal block, four-level, with PE foot, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, connection method: screw connection, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Ground modular terminal block, connection method: Screw connection, number of connections: 2, number of positions: 1, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: green-yellow, mounting type: NS 35/7,5, NS 35/15, NS 32
"$pageName" on