Product list Security routers and firewalls

Filter

25 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Router - FL MGUARD RS2000 TX/TX-B - 2702139

Router for standard routing, NAT, 1:1-NAT and port forwarding, up to 2 x 85 Mbps data throughput

Router - FL MGUARD RS2000 TX/TX VPN - 2700642

Security appliance in metal housing, with extended temperature range, SD card slot, up to 2 VPN tunnels, 2-click firewall for maximum ease of configuration, router with NAT/1:1 NAT

new

Security Appliance - TC MGUARD RS2000 4G VPN - 2903588

Security appliance with 4G mobile network interface, SD card slot, 2 VPN tunnels, firewall for easy configuration, router with NAT/1:1 NAT, 4-port switch, 2 SIM card slots

Router - TC MGUARD RS2000 3G VPN - 2903441

Security device with mobile phone interface. SD card slot. 2 VPN tunnels, 2-click firewall for easy configuration, router with NAT/1:1 NAT. 4-port switch. 2 SIM card slots. GPS receiver.

Router - FL MGUARD RS2005 TX VPN - 2701875

Security router in metal housing with integrated 5-port switch, VPN, with extended temperature range, SD card slot, simple firewall, router with NAT/1:1-NAT

Router - FL MGUARD RS4000 TX/TX - 2700634

Security appliance in metal housing, with extended temperature range, SD card slot,
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional VPN/CIFS integrity monitoring

Router - FL MGUARD RS4000 TX/TX VPN - 2200515

Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Router - FL MGUARD RS4000 TX/TX-P - 2702259

Security appliance in metal housing, with ATEX and IECEx approval with extended temperature range, SD card slot, OPC/Modbus inspector, intelligent firewall with full scope of functions for maximum security and ease of configuration, router with NAT/1:1 NAT, from FW 8.5: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function

new

Security Appliance - TC MGUARD RS4000 4G VPN - 2903586

Security appliance, WAN and 4G mobile network interface, SD card slot, 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS Integrity Monitoring, 4-port Managed Switch, 2 SIM card slots

Router - TC MGUARD RS4000 3G VPN - 2903440

Security device, WAN, and mobile phone interface. SD card slot. 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS integrity monitoring. 4-port managed switch. 2 SIM card slots. GPS receiver.

25 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close