Product list Flush-type connectors

Filter

84 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Flush-type connector - SACC-CI-M12FSS-4CON-L180 THR PE - 1406409

Flush-type connector, Universal, 4-position, Socket, straight, S power, PCB mounting, THR solder connection

Flush-type connector - SACC-CI-M12MSS-4CON-L180 THR PE - 1406410

Flush-type connector, Universal, 4-position, Plug, straight, S power, PCB mounting, THR solder connection

Flush-type connector - SACC-DSI-M12FSS-4P-M16XL/0,5PE - 1411598

Flush-type connector, Power, 4-position, Socket, M12, S power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-DSI-M12MSS-4P-M16XL/0,5PE - 1411603

Flush-type connector, Power, 4-position, Plug, M12, S power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-E-M12FSS-4P-M16XL/0,5 PE - 1411605

Flush-type connector, Power, 4-position, Socket, M12, S power, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-E-M12MSS-4P-M16XL/0,5 PE - 1411607

Flush-type connector, Power, 4-position, Plug, M12, S power, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-DSI-M12FSS-3P-M16/0,5 PE - 1411652

Flush-type connector, Power, 3-position, Socket, M12, S power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-DSI-M12MSS-3P-M16/0,5 PE - 1411653

Flush-type connector, Universal, 3-position, Plug, M12, S power, Rear mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-E-M12FSS-3P-M16/0,5 PE - 1411654

Flush-type connector, Power, 3-position, Socket, M12, S power, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

Flush-type connector - SACC-E-M12MSS-3P-M16/0,5 PE - 1411655

Flush-type connector, Power, 3-position, Plug, M12, S power, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m

84 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close