Product list Marshalling patchboards

Filter

71 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

  • More Options
    close

    Number of connections



Marshalling patchboard - PTMC 1,5-2 /BU - 3270430

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: blue, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /RD - 3270431

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: red, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /GN - 3270432

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: green, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /BN - 3270433

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: brown, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /BK - 3270434

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: black, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /VT - 3270435

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: violet, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /OG - 3270436

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: orange, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /YE - 3270437

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: yellow, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /PK - 3270438

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: pink, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Marshalling patchboard - PTMC 1,5-2 /GY - 3270302

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 1, number of connections: 4, width: 11 mm, length: 8.6 mm, color: gray, color of connection elements: gray, mounting: for snapping onto a DIN rail adapter, for snapping onto a cover flange

71 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close