Product list Cables and connectors

Filter

279 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=]

Bus system T-connector - SAC-5P-M12T/2XMIN DN - 1401028

Bus system T-connector, DeviceNet™, 5-position, Plug straight 7/8"-16UNF, on Socket straight M12, A-coded and Plug straight 7/8"-16UNF, Parallel distributor

Bus system T-connector - SAC-5P-MINT/2XMIN DN - 1401029

Bus system T-connector, DeviceNet™, 5-position, Plug straight 7/8"-16UNF, on Socket straight 7/8"-16UNF and Socket straight 7/8"-16UNF, Parallel distributor

H distributor - SAC-5PH-M-F/2XF SH1 SCO - 1417414

H distributor, 5-position, shielded, Plug straight M12, A-coded, on Socket straight M12, A-coded and Socket straight M12, A-coded, Thread M12 not rotatable, Parallel distributor

Bus system cable - SAC-5P-20,0-928/MINFS DN - 1417498

Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, shielded, free cable end, on Socket straight 7/8"-16UNF, cable length: 20 m, Connector unshielded

Bus system cable - SAC-5P-15,0-928/MINFR DN - 1417537

Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, shielded, free cable end, on Socket angled 7/8"-16UNF, cable length: 15 m, Connector unshielded

Bus system cable - SAC-5P-MINMS/15,0-928 DN - 1417582

Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, shielded, Plug straight 7/8"-16UNF, on free cable end, cable length: 15 m, Connector unshielded

Bus system cable - SAC-5P-MINMS/ 0,5-928/MINFR DN - 1417825

Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, shielded, Plug straight 7/8"-16UNF, on Socket angled 7/8"-16UNF, cable length: 0.5 m, Connector unshielded

Bus system cable - SAC-5P-MINMS/ 2,0-928/MINFR DN - 1417841

Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, shielded, Plug straight 7/8"-16UNF, on Socket angled 7/8"-16UNF, cable length: 2 m, Connector unshielded

Bus system cable - SAC-5P-MINMR/ 2,0-928/MINFR DN - 1417922

Bus system cable, DeviceNet™, 5-position, PVC, gray RAL 7001, shielded, Plug angled 7/8"-16UNF, on Socket angled 7/8"-16UNF, cable length: 2 m, Connector unshielded

Bus system cable - SAC-5P- 2,0-923/MINFS DN - 1418426

Bus system cable, DeviceNet™, 5-position, PUR halogen-free, gray RAL 7001, shielded, free cable end, on Socket straight 7/8"-16UNF, cable length: 2 m

279 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close