Product list Configurable safety module accessories

Filter

9 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_SET_CONSISTS_OF_CBX_STR, helpText=, helpImageUrl=]

Set consists of

Filter terminal block - PSR-FTB/20/86 - 2904477

Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (20 μF/86 μF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.

Filter terminal block - PSR-FTB/1.5/11.5 - 2904476

Terminal block for filtering test pulses from safe semiconductor outputs with adjustable filter values (1.5 μF/11.5 μF), as well as for EMC filtering of 24 V signals up to an amperage of 2 A.

Configuration package - SAFECONF - 2986119

Configuration software for SafetyBridge technology and PSR-TRISAFE modules, connecting cable for PSR-TRISAFE

Memory block - IFS-CONFSTICK - 2986122

Multi-functional memory block for the INTERFACE systemf for easy storage and backup of the configuration.

DIN rail bus connectors - PSR-TBUS - 2890425

DIN rail connector for safety switching devices, for supplying/controlling/monitoring (depending on the module)

Starter kit - PSR-TRISAFE STARTER KIT - 2986300

STARTER kit for the PSR-TRISAFE safety module consisting of: PSR-TRISAFE demoboard (with inputs & outputs), SAFECONF CD, Quick Start Guide, USB cable (3m) , voltage supply with international connector adapters and package inserts.

DIN rail bus connectors - ME 22,5 TBUS 1,5/ 5-ST-3,81 - 2707437

Plug component, nominal current: 8 A, nominal current (Ex): 8 A, nominal voltage (Ex): 125 V, number of positions: 5, pitch: 3.81 mm, Articles with gold-plated contacts, bus connectors for connecting with electronic housings

USB cable - CABLE-USB/MINI-USB-3,0M - 2986135

USB connecting cable: USB plug type A to USB plug type Mini-B; length: 3 m

Copy and delete station - COPYSTATION - IFS - 2901985

Copy and delete station for IFS-CONFSTICK memory modules for copying data from a master stick to up to four slave sticks and for deleting data on one ore more slave sticks, connection via USB/mini USB cable.

9 Results
 

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close