Product list Plant marking, marked according to customer requirements

Filter

22 Results

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PRINTED_STR, helpText=, helpImageUrl=]

Magnetic label - PMM (EX20)R CUS - 1014318

Magnetic label, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 20 mm

Warning label - US-PML-W100 (25X25) CUS - 1014128

Warning label, can be ordered: By card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm

Magnetic label - PMM (EX30)R CUS - 1014324

Magnetic label, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 30 mm

Warning label - US-PML-W200 (25X25) CUS - 1014134

Warning label, can be ordered: By card, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 25 x 25 mm

Magnetic label - PMM (EX50)R CUS - 1014330

Magnetic label, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 50 mm

Magnetic label - PMM (EX40)R CUS - 1014327

Magnetic label, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 40 mm

Snap-in markers - UCT-PMP (90X38) YE CUS - 8190708

Snap-in markers, yellow, labeled according to customer specifications, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm

Magnetic label - PMM (EX25)R CUS - 1014321

Magnetic label, can be ordered: by line, white, labeled according to customer specifications, mounting type: magnetic adhesion, lettering field size: 15000 x 25 mm

Plastic label - UCT-PMLP (90X38) CUS - 0803042

Plastic label, white, labeled according to customer specifications, mounting type: adhesive, lettering field size: 90 x 38 mm

Snap-in markers - UCT-PMP (90X38) VT CUS - 8190707

Snap-in markers, Sheet, violet, labeled according to customer specifications, can be labeled with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm

22 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close