Product list Hybrid connectors

Filter

190 Results

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=]

Cable connector - SH-8ESC58A8LDLS - 1621517

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 4+4+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 7.5 mm ... 18 mm

Cable connector - SH-8ESC58A8LB4S - 1621520

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 4+4+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 7.5 mm ... 9 mm

Cable connector - SH-8ESC58A8LB3S - 1621521

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 4+4+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 9 mm ... 12 mm

Cable connector - SH-8ESC58A8LB2S - 1621522

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 4+4+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 12 mm ... 15 mm

Cable connector - SH-8ESC58A8LB1S - 1621523

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 4+4+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 15 mm ... 18 mm

Cable connector - SH-8ESS48A8LDLS - 1621524

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 8+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 7.5 mm ... 18 mm

Cable connector - SH-8ESS48A8LB4S - 1621525

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 8+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 7.5 mm ... 9 mm

Cable connector - SH-8ESS48A8LB3S - 1621526

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 8+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 9 mm ... 12 mm

Cable connector - SH-8ESS48A8LB2S - 1621527

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 8+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 12 mm ... 15 mm

Cable connector - SH-8ESS48A8LB1S - 1621528

Cable connector, straight long, shielded: Yes, SPEEDCON locking, M23, No. of pos.: 8+4+PE / 3+N+PE, Type of contact: Socket, Crimp connection, Cable diameter: 15 mm ... 18 mm

190 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close