Product list Ex empty enclosures with cover

Filter

24 Results

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=]

Terminal box - E PX A 75X80X56 - 0899300

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 80 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X80X75 - 0899301

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 80 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X110X56 - 0899302

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 110 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X110X75 - 0899303

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 110 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X160X56 - 0899304

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 160 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X160X75 - 0899305

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 160 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X190X56 - 0899306

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 190 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X190X75 - 0899307

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 190 mm x 75 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X230X56 - 0899308

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 230 mm x 56 mm, type of locking: Screw-on cover

Terminal box - E PX A 75X230X75 - 0899309

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 75 mm x 230 mm x 75 mm, type of locking: Screw-on cover

24 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close