Product list Plastic cable glands

Filter

196 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MATERIAL_CBX_STR, helpText=, helpImageUrl=]

Material

Cable gland - HC-B-G-M20-PLRBK - 1407669

EVO plastic cable gland with bayonet locking, for housing series B, size M20, cable diameter: 7 ... 13 mm

Cable gland - HC-B-G-M25-PLRBK - 1407670

EVO plastic cable gland with bayonet locking, for housing series B, size M25, cable diameter: 9 ... 17 mm

Cable gland - HC-B-G-M32-PLRBK - 1407671

EVO plastic cable gland with bayonet locking, for housing series B, size M32, cable diameter: 11 ... 21 mm

Cable gland - HC-B-G-M40-PLRBK - 1407672

EVO plastic cable gland with bayonet locking, for housing series B, size M40, cable diameter: 9 ... 28 mm

Screw connection - HC-COM-K-KV-PG16(9-12) SML - 1409286

Pg16 screw connection accessories for box mounting base with cable diameter 9 mm ... 12 mm

Screw connection - HC-COM-K-KV-PG16(11,5-15) SML - 1409299

Pg16 screw connection accessories for box mounting base with cable diameter 11.5 mm ... 15 mm

Cable gland - G-INS-M12-S68N-PNES-GY - 1411123

Cable gland, cable gland material: PA, external cable diameter 3 mm ... 6.5 mm, shielding: No, connecting thread: M12 x 1.5, color: silver-gray RAL 7001

Cable gland - G-INS-M16-S68N-PNES-GY - 1411124

Cable gland, cable gland material: PA, external cable diameter 5 mm ... 10 mm, shielding: No, connecting thread: M16 x 1.5, color: silver-gray RAL 7001

Cable gland - G-INS-M20-S68N-PNES-GY - 1411125

Cable gland, cable gland material: PA, external cable diameter 6 mm ... 12 mm, shielding: No, connecting thread: M20 x 1.5, color: silver-gray RAL 7001

Cable gland - G-INS-M25-M68N-PNES-GY - 1411126

Cable gland, cable gland material: PA, external cable diameter 11 mm ... 17 mm, shielding: No, connecting thread: M25 x 1.5, color: silver-gray RAL 7001

196 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close