Product list Potential distributors

Filter

29 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Potential distributors - PTRV 4-PV /BK - 3270125

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRV 4-PV BU/BK - 3270126

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: blue, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRV 4-PV /RD - 3270246

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRV 4-PV /BU - 3270247

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-PV - 3270157

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BK - 3270158

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /RD - 3270220

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: red, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /BU - 3270221

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: blue, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRVB 4-FI /GY - 3270138

Potential distributors, with option to supply up to 6 mm², nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 13, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: gray, mounting: NS 35/7,5, NS 35/15

Potential distributors - PTRV 8-PV /BK - 3270142

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 32, width: 8.3 mm, length: 100 mm, color: gray, color of connection elements: black, mounting: NS 35/7,5, NS 35/15

29 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Referrer: https://www.phoenixcontact.com/online/portal/ca/pxc/content_pages/!ut/p/z1/tZTLbsIwEEW_hqU1dh5OuoyyIKKqKKIF4o3lF9Q0cUJioP37pu2ygiyqeGNbuvfMzOIOMNgBc-JiD8Lbxolq-JeM8jR4zIt5RJ6Wi1WMs828eCVpEa82IWygzKF8OT6dixVs76pXGNh92K8f3zjZqL8c_MktAcUJbC_WXOHVNV09DLcGBqxVVkOZSq2V0BSpMAlQRIREKcEUURkbowIahDKFAo9UmEf_rDCCTybFp2RafDgpfhlMi5-2--i_3S_GsjEk2R5PJ5YBU43z5sPDTgnjZvhq5AzXwg7Ptmv0Wfl-hvuzVMKbQ9N98lYcTP8t6fo3UVXWHbg3XW2HBdFz4TRvG2-ct6Li2va-s_Lsm67nLSIxIgThaIY1DTWR-xiFgZQoCh4kEphSFCQyDOO9Nlo9DPlnd8f43iA_gjsrYm0czzP-vMvzDNrafVpULi7X68u-zmX699qi9332BR7B80Y!/dz/d5/L2dBISEvZ0FBIS9nQSEh/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close