Product list Accessories

Filter

6 Results

facetDefinition[facetId=PIM_FAC_DRIVE_STR, helpText=The shape of the blade tip is selected here, e.g., slot, Phillips, helpImageUrl=/assets/images_pr/facet_help/large/51685_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=]

Tool - SF-CCK 9 - 1212525

Control cabinet keys made of metal for all the usual closures: Two-way key bit 3-5 mm, square 5,6,7-8,9-10 mm, triangle 7,8-9,10-11 mm, special 6 mm

Control cabinet key - USS 4 - 1203149

Control cabinet key, metal, for all common types of control cabinet

Torque screwdriver - TSD-M 6NM - 1212226

Torque screw driver, accuracy as per EN ISO 6789 standard, adjustable from 3 ‐ 6 Nm

Screw insert - SF-BIT-PHSL 2-70 - 1212601

Screw bit, positive/negative PH/bladed, E6.3-1/4" drive, size: PH 2 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1174

Screw plug - AE LO CP SQ 8MM - 0899511

Screw plug, For polyester enclosure with door, 8 mm square bit, color: beige

Screw plug - AE LOS CP SQ 8MM - 0899517

Screw plug, For polyester enclosure with door, 8 mm square bit, length: 42 mm, diameter: 16.8 mm, color: beige

6 Results
 

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close