Product list Accessories

Filter

22 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Data cable - MINI-SCREW-USB-DATACABLE - 2908217

Used for communication between an industrial PC and Phoenix Contact devices with USB-Mini-B connection.

Data cable - IFS-USB-DATACABLE - 2320500

Used for communicating between industrial PCs and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS or TRIO UPS.

Data cable - IFS-RS232-DATACABLE - 2320490

Data cable for communication between devices with a D-SUB 9 RS-232 connection and Phoenix Contact devices with the 12-pos. IFS data port such as QUINT UPS-IQ or TRIO UPS.

Data cable - IFS-MINI-DIN-DATACABLE - 2320487

Data cable for communication, e.g., between Phoenix Contact type ILC 1xx Inline controllers and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS-IQ UPS or TRIO UPS

Data cable - IFS-OPEN-END-DATACABLE - 2320450

Data cable with open cable ends for communication, e.g., between a Phoenix Contact Inline communication terminal (IB IL RS UNI-PAC, 2700893) and Phoenix Contact devices with the 12-pos. IFS data port, such as QUINT UPS-IQ or TRIO UPS

Memory block - IFS-CONFSTICK - 2986122

Multi-functional memory block for the INTERFACE systemf for easy storage and backup of the configuration.

Memory block - IFS-CONFSTICK-L - 2901103

Multi-functional memory block with handle for the INTERFACE system; for easy storage and back up of the configuration.

Copy and delete station - COPYSTATION - IFS - 2901985

Copy and delete station for IFS-CONFSTICK memory modules for copying data from a master stick to up to four slave sticks and for deleting data on one ore more slave sticks, connection via USB/mini USB cable.

Mounting set for securing the batteries - BATTERY MOUNTING KIT - 2320788

Used for mounting batteries that cannot be mounted on DIN rails.

Fuse - FUSE 40A/32V ATOF - 2908357

Fuse, nominal current: 40 A, length: 19 mm, width: 5 mm, height: 18.8 mm

22 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close