Product list Class 600 PLD control cabinet lights

Filter

16 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

LED enclosure light - PLD E 608 W 265 - 2702224

LED enclosure light, AC wide-range input, color temperature 4000 K, with motion sensor

LED enclosure light - PLD E 608 W 315/F - 2702226

LED enclosure light, AC wide-range input, color temperature 4000 K, with motion sensor, type F socket (Schuko)

LED enclosure light - PLD E 608 W 315/B - 2702227

LED enclosure light, AC wide-range input, color temperature 4000 K, with motion sensor, type B socket (e.g., for USA)

LED enclosure light - PLD E 608 W 315/E - 2702228

LED enclosure light, AC wide-range input, color temperature 4000 K, with motion sensor, type E socket (e.g., for France and Belgium)

Power cable - PLD E 608-CA-3,0/FS AM - 2702302

Power cable, 3-position, PVC, orange RAL 2004, free cable end, on Socket straight, black, cable length: 3 m

Power cable - PLD E 608-CA-MS/0,6/FS AM - 2702303

Power cable, 3-position, PVC, orange RAL 2004, Plug straight, black, on Socket straight, black, cable length: 0.6 m

Power cable - PLD E 608-CA-MS/1,0/FS AM - 2702304

Power cable, 3-position, PVC, orange RAL 2004, Plug straight, black, on Socket straight, black, cable length: 1 m

Power cable - PLD E 608-CA-MS/4,0/FS AM - 2702305

Power cable, 3-position, PVC, orange RAL 2004, Plug straight, black, on Socket straight, black, cable length: 4 m

Power cable - PLD E 608-CA-3,0/FS/UL - 2702306

Power cable, 3-position, PVC, gray RAL 7001, free cable end, on Socket straight, black, cable length: 3 m, with UL approval

Power cable - PLD E 608-CA-MS/0,6/FS/UL - 2702307

Power cable, 3-position, PVC, gray RAL 7001, Plug straight, black, on Socket straight, black, cable length: 0.6 m, with UL approval

16 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close