Product list of screw-connection distribution blocks

Filter

15 Results

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Device terminal block - GE 10/2-B - 2701572

Device terminal block, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 24.8 mm, height: 40 mm, color: gray, mounting type: direct screw connection

Device terminal block - GE 10/2-B BU - 2701573

Device terminal block, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 24.8 mm, height: 40 mm, color: blue, mounting type: direct screw connection

Device terminal block - GE 10/2-BA BU - 2701574

Device terminal block, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 71.3 mm, height: 40 mm, color: blue, mounting type: direct screw connection

Device terminal block - GE 35/2-B - 2701569

Device terminal block, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section:0.75 mm² - 35 mm², AWG: 18 - 2, width: 34.8 mm, height: 44.9 mm, color: gray, mounting type: direct screw connection

Device terminal block - GE 35/2-B BU - 2701570

Device terminal block, connection method: Screw connection, number of connections: 4, number of positions: 1, cross section:0.75 mm² - 35 mm², AWG: 18 - 2, width: 34.8 mm, height: 44.9 mm, color: blue, mounting type: direct screw connection

Trunk line branch terminal - UDB 2X25/16 BK - 3071356

Trunk line branch terminal, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section:1.5 mm² - 25 mm², AWG: 8 - 2, width: 23 mm, color: black, mounting type: NS 35/7,5, NS 35/15

Trunk line branch terminal - UDB 2X25/16 BN - 3071357

Trunk line branch terminal, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section:1.5 mm² - 25 mm², AWG: 8 - 2, width: 23 mm, color: brown, mounting type: NS 35/7,5, NS 35/15

Trunk line branch terminal - UDB 2X25/16 BU - 3071358

Trunk line branch terminal, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section:1.5 mm² - 25 mm², AWG: 8 - 2, width: 23 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Trunk line branch terminal - UDB 2X25/16 GN - 3071359

Trunk line branch terminal, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section:1.5 mm² - 25 mm², AWG: 8 - 2, width: 23 mm, color: green, mounting type: NS 35/7,5, NS 35/15

Trunk line branch terminal - UDB 2X25/16 GY - 3071355

Trunk line branch terminal, connection method: Screw connection, Screw connection, number of connections: 4, number of positions: 1, cross section:1.5 mm² - 25 mm², AWG: 8 - 2, width: 23 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

15 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close