Product list High-current feed-through terminal blocks

Filter

369 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

  • More Options
    close

    Rated voltage



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



Panel feed-through terminal block - HDFK 50/Z - 0705017

Panel feed-through terminal block, connection method: Screw connection, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², AWG 6 - 1/0, connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: gray

Panel feed-through terminal block - DFK-2,8 - 0706016

Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 0, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.1 mm, color: gray

Panel feed-through terminal block - DFK-4,8 - 0706032

Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 0, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.1 mm, color: gray

Panel feed-through terminal block - DFK/DP-2,8-FRONT 2,5 - 0706524

Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 0, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.2 mm, color: gray

Panel feed-through terminal block - DFK 5-9,5 - 0706605

Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 0, load current: 18 A, cross section: 0.2 mm² - 6 mm², AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, width: 9.5 mm, color: gray

Panel feed-through terminal block - DFK/FA-2,8 - 0707015

Panel feed-through terminal block, connection method: Screw connection, Solder/Slip-on connection, number of positions: 0, cross section: 0.2 mm² - 4 mm², AWG 24 - 12, width: 6.1 mm, color: gray

Panel feed-through terminal block - HDFK 10 - 0707073

Panel feed-through terminal block, connection method: Screw connection, number of positions: 1, load current: 76 A, cross section: 0.5 mm² - 16 mm², AWG 20 - 6, connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm, color: gray

Panel feed-through terminal block - HDFK 4 - 0707086

Panel feed-through terminal block, connection method: Screw connection, Screw connection, number of positions: 0, load current: 41 A, cross section: 0.2 mm² - 6 mm², AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, width: 8.1 mm, color: gray

Panel feed-through terminal block - HDFK 25 - 0707743

Panel feed-through terminal block, connection method: Screw connection, number of positions: 1, load current: 125 A, cross section: 6 mm² - 35 mm², AWG 10 - 2, connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: gray

Panel feed-through terminal block - HDFK 25-DP - 0707756

Panel feed-through terminal block, connection method: Screw connection, Screw connection, number of positions: 1, cross section: 6 mm² - 35 mm², AWG 10 - 2, width: 15.1 mm, color: gray

369 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close