Product list AC connection technology for field cabling

Filter

15 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Connector - PRC 3-FC-FS6 12-16 - 1409217

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 12 mm ... 16 mm.

Connector - PRC 3-FC-FS6 16-21 - 1410659

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 16 mm ... 21 mm.

Connector - PRC 3-FC-FS6 8-12 - 1410658

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 8 mm ... 12 mm.

Connector - PRC 3-FC-FS6 8-21 - 1410661

PRC connector, black, 3-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

Connector - PRC 5-FC-FS6 8-12 - 1410629

PRC connector, black, 5-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 8 mm ... 12 mm.

Connector - PRC 5-FC-FS6 12-16 - 1409205

PRC connector, coupling, 5-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 12 mm ... 16 mm, black

Connector - PRC 5-FC-FS6 16-21 - 1410655

PRC connector, black, 5-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 16 mm ... 21 mm.

Connector - PRC 5-FC-FS6 8-21 - 1410656

PRC connector, black, 5-pos., 1.5 mm² ... 6 mm²/690 V/35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

15 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close