Product list Component terminal blocks

Filter

4 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Disconnect terminal block - QTC 1,5-TG - 3205145

Disconnect terminal block, connection method: Quick connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, length: 76.4 mm, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Disconnect terminal block - QTC 1,5-TWIN-TG - 3050413

Disconnect terminal block, connection method: Quick connection, number of connections: 3, cross section:0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, height: 39.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Disconnect terminal block - QTC 2,5-TG - 3206490

Disconnect terminal block, connection method: Quick connection, cross section: 0.5 mm² - 2.5 mm², AWG: 20 - 14, length: 82.5 mm, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Component terminal block - QTTCB 1,5-DIO/O-U - 3206241

Component terminal block, with integrated diode, connection method: Quick connection, cross section: 0.25 mm² - 1.5 mm², AWG: 24 - 16, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

4 Results
 

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close