Product list Circular connectors for signals

Filter

2,242 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=]
new

Sensor/actuator connector - SACC-MS-5QO-0,75-CM SCO - 1414600

Sensor/actuator connector, Universal, 5-position, halogen-free, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm

new

Sensor/actuator connector - SACC-FS-5QO-0,75-CM SCO - 1414601

Sensor/actuator connector, Universal, 5-position, halogen-free, Socket straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 3.5 mm ... 6 mm

new

Sensor/actuator connector - SACC-MS-8QO-0,5-CL SCO - 1424433

Sensor/actuator connector, Universal, 8-position, halogen-free, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5.5 mm ... 9.5 mm

new

Sensor/actuator connector - SACC-FS-8QO-0,5-CL SCO - 1424434

Sensor/actuator connector, Universal, 8-position, halogen-free, Socket straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5.5 mm ... 9.5 mm

new

Connector - SACC-M12MS-5CT-CM SH - 1422850

Connector, Universal, 5-position, shielded, Plug straight M12 Screw locking, A-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12MR-5CT-CM SH - 1422851

Connector, Universal, 5-position, shielded, Plug angled M12 Screw locking, A-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12FS-5CT-CM SH - 1422852

Connector, Universal, 5-position, shielded, Socket straight M12 Screw locking, A-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12FR-5CT-CM SH - 1422853

Connector, Universal, 5-position, shielded, Socket angled M12 Screw locking, A-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12MS-5PL M - 1424649

Connector, 5-position, Plug straight M12 Screw locking, A-coded, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

new

Connector - SACC-M12MR-5PL M - 1424651

Connector, 5-position, Plug angled M12 Screw locking, A-coded, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

2,242 Results

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close