2017 Spring Specials

2017 Spring Specials

Valid from April 1st to June 30, 2017 All orders must reference promo code: Spring 2017

CBMC - Multi-Channel Device Circuti Breaker

Ideal Protection For Your System

*** Starting From $110.00 ***

The CBMC multi-channel device circuit breaker reliably protects four channels safely from overload and short circuit currents. Thanks to the compact design, the CBMC device circuit breakers can also be used in existing systems, without re-planning the control cabinet and individual circuits can be adjusted without tools via the pushable LED button. CBMC device circuit breakers are available in two versions, 1-4 A and 1-10 A.

Part NumberPart DescriptionDescriptionPromo Price
2906031CBMC E4 24DC/1-4A NOMulti-channel electronic device
circuit breakers - 24 VDC
adjustable current from 1-4A
$110.00
2906032CBMC E4 24DC/1-10A NOMulti-channel electronic device
circuit breakers - 24 VDC
adjustable currnet from 1-10A
$120.00
Part NumberPart DescriptionDescriptionPromo Price
CBMC E4 24DC/1-4A NOMulti-channel electronic device
circuit breakers - 24 VDC
adjustable current from 1-4A
$110.00
CBMC E4 24DC/1-10A NOMulti-channel electronic device
circuit breakers - 24 VDC
adjustable currnet from 1-10A
$120.00

All orders must reference promo code *** Spring 2017 ***
Valid April 1st to June 30, 2017. All prices are customer net each.

TRIO 2nd Generation

Rugged Power Supplies with Push-in Technology

*** Starting from $90.00 ***

The TRIO POWER range power supplies from Phoenix Contact, has high system availability to ensure the reliable supply of all loads, even under harsh ambient conditions.

Your Advantages:
• Designed with Push-In technology for quick and easy installation
• Dynamic Power Boost for 150% of the nominal current
• Type tested for -40°C start-up
• Compact design
• High MTBF of >1 Million hrs @ 40°C
• DC output monitoring contact and adjustable output voltage
• Universal input for AC and DC voltages

Part NumberPart DescriptionWidth/Power BoostPromo Price
2903147TRIO-PS-2G/1AC/24DC/3/C2LPS30mm/(Class2 Output)$90.00
2903148TRIO-PS-2G/1AC/24DC/535mm/7.5A$95.00
2903149TRIO-PS-2G/1AC/24DC/1042mm/15A$157.00
2903151TRIO-PS-2G/1AC/24DC/2068mm/30A$244.00
Part NumberPart DescriptionWidth/Power BoostPromo Price
TRIO-PS-2G/1AC/24DC/3/C2LPS30mm/(Class2 Output)$90.00
TRIO-PS-2G/1AC/24DC/535mm/7.5A$95.00
TRIO-PS-2G/1AC/24DC/1042mm/15A$157.00
TRIO-PS-2G/1AC/24DC/2068mm/30A$244.00

All orders must reference promo code *** Spring 2017 ***
Valid April 1st to June 30, 2017. All prices are customer net each.

Relay Module

Force Guided Pluggable Relay

*** Only $38.00 ***

Pre-assembled relay module with Push-in connection, consisting of: relay base, safety relay with force-guided contacts in accordance with DIN EN 50205, plug-in display/interference suppression module, and retaining bracket, contact type: 2 change-over contacts, input voltage: 24 V DC.

Part NumberPart DescriptionPromo Price
2908215RIF-1-RPT-LDP-24DC/2X21/FG$38.00
Part NumberPart DescriptionPromo Price
RIF-1-RPT-LDP-24DC/2X21/FG$38.00

All orders must reference promo code *** Spring 2017 ***
Valid April 1st to June 30, 2017. All prices are customer net each.

Professional Tools

DescriptionOrder NumberPromo
Price
Screwdriver
Slot, not insulated
Blade: 0.6 x 3.5 mm

1204517

SZF 1-0,6X3,5


$4.50
Insulated Screwdriver
Slot, insulated
Blade: 0.6 x 3.5 mm

1205053

SZS 0,6X3,5


$4.99
Flat Head Swivel Screwdriver
 

1205202

SZK 0,4x2,0


$4.75
Control Cabinet Key
 

1203149

USS 4


$5.99

Crimping Tool and Die Set for:

  • Insulated cable lugs
  • Uninsulated cable lugs
  • Ferrules 0.25-10 mm2
  • Ferrules 16-25 mm2

1212093

CRIMPFOX-M SET


$225.00
Crimping Tool for:
ferrules from 24-10 AWG

1212046

CRIMPFOX 6H


$125.00
Stripping tool
for conductors and cables 4.5-40 mm with adjustable cutting depth

1212161

WIREFOX-D 40


$49.99
Stripping tool
for power and data lines Diameter: 2.5-11 mm

1212160

WIREFOX-D 11


$24.99
Stripping tool
self-adjusting, for conductors and cables 28-12 AWG

1212368

WIREFOX 2,5


$49.00

Cable cutters
Including screws and nails

  • VDE certified
  • Angled cutting head
  • Ergonomic design

1212207

CUTFOX-S VDE


$25.00

Cable cutters
Up to 18 mm diameter cables

  • Spring loaded with lock
  • Angled head
  • Ergonomic design

1212129

CUTFOX 18

$35.00

Handheld cable duct cutter

1212474

CUTFOX - CD

$85.00
Plastic tie-wrap cutting tool, up to 1.6mm thickness
 

1212475

UNIFOX - CT 4,8


$39.00
DescriptionOrder NumberPromo
Price
Screwdriver
Slot, not insulated
Blade: 0.6 x 3.5 mm

SZF 1-0,6X3,5


$4.50
Insulated Screwdriver
Slot, insulated
Blade: 0.6 x 3.5 mm

SZS 0,6X3,5


$4.99
Flat Head Swivel Screwdriver
 

SZK 0,4x2,0


$4.75
Control Cabinet Key
 

USS 4


$5.99

Crimping Tool and Die Set for:

  • Insulated cable lugs
  • Uninsulated cable lugs
  • Ferrules 0.25-10 mm2
  • Ferrules 16-25 mm2

CRIMPFOX-M SET


$225.00
Crimping Tool for:
ferrules from 24-10 AWG

CRIMPFOX 6H


$125.00
Stripping tool
for conductors and cables 4.5-40 mm with adjustable cutting depth

WIREFOX-D 40


$49.99
Stripping tool
for power and data lines Diameter: 2.5-11 mm

WIREFOX-D 11


$24.99
Stripping tool
self-adjusting, for conductors and cables 28-12 AWG

WIREFOX 2,5


$49.00

Cable cutters
Including screws and nails

  • VDE certified
  • Angled cutting head
  • Ergonomic design

CUTFOX-S VDE


$25.00

Cable cutters
Up to 18 mm diameter cables

  • Spring loaded with lock
  • Angled head
  • Ergonomic design

CUTFOX 18

$35.00

Handheld cable duct cutter

CUTFOX - CD

$85.00
Plastic tie-wrap cutting tool, up to 1.6mm thickness
 

UNIFOX - CT 4,8


$39.00

LIMITED 1 YEAR WARRANTY
The Seller warrants to the Buyer that the equipment purchased shall be free from defects in material and workmanship under normal use and service for a period of one year from shipment.

Convenient Connection Technology

*** Starting From $37.00 ***

Absolutely no soldering or crimping tools: SUBCON connectors can be connected quickly and conveniently in the field. The connector contacts are clearly routed onto consecutively numbered screw terminal blocks. This simplifies wiring at every startup. All the connectors are shielded.

Part NumberPart DescriptionProduct DescriptionPromo Price
2761499SUBCON 9/F-SHD-SUB socket, 9-pos. female connector,
one angled cable entry.
$37.00
2761509SUBCON 9/M-SHD-SUB plug, 9-pos. male connector,
one angled cable entry.
$37.00
2761596SUBCON 15/F-SHD-SUB socket, 15-pos. female connector,
one angled cable entry.
$40.00
2761606SUBCON 15/M-SHD-SUB plug, 15-pos. male connector,
one angled cable entry.
$40.00
2744267SUBCON-PLUS F1D-SUB connector, 9-pos. female connector,
two angled cable entries.
$40.00
2761826SUBCON-PLUS M1D-SUB connector, 9-pos. male connector,
two angled cable entries.
$40.00
Part NumberPart DescriptionProduct DescriptionPromo Price
SUBCON 9/F-SHD-SUB socket, 9-pos. female connector,
one angled cable entry.
$37.00
SUBCON 9/M-SHD-SUB plug, 9-pos. male connector,
one angled cable entry.
$37.00
SUBCON 15/F-SHD-SUB socket, 15-pos. female connector,
one angled cable entry.
$40.00
SUBCON 15/M-SHD-SUB plug, 15-pos. male connector,
one angled cable entry.
$40.00
SUBCON-PLUS F1D-SUB connector, 9-pos. female connector,
two angled cable entries.
$40.00
SUBCON-PLUS M1D-SUB connector, 9-pos. male connector,
two angled cable entries.
$40.00

All orders must reference promo code *** Spring 2017 ***
Valid April 1st to June 30, 2017. All prices are customer net each.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close