Spring Specials 2018

Spring Specials 2018

Promotional prices are valid from April 1st to June 30th, 2018.

All orders must reference promo code:
Spring 2018

TERMITRAB Complete – Narrowest Surge Protection from 3.5 mm

TERMITRAB Complete  

Narrowest Surge Protection from 3.5 mm

TERMITRAB complete is the world’s narrowest surge protection for signals and data. The product range includes a complete system kit ranging from simple single-stage surge protection, right through to multi-stage, pluggable versions with knife disconnection, mechanical signaling and the option of remote signaling.

Part NumberPart DescriptionMulti Stage Protection for Analog SignalsPromo Price
2907325TTC-3-1X2-24DC-PTAnalog signals 1 circuit 2 wire (Push-In)$76.00
2906804TTC-6-1X2-24DC-PTAnalog signals 1 circuit 2 wire (Push-In)$67.00
2906798TTC-6-1X2-24DC-UTAnalog signals 1 circuit 2 wire (Screw)$67.00
2906726TTC-6-1X2-M-24DC-PT-IAnalog signals 1 circuit 2 wire (Push-In)$74.00
2906713TTC-6-1X2-M-24DC-UT-IAnalog signals 1 circuit 2 wire (Screw)$74.00
Part NumberPart DescriptionMulti Stage Protection for Analog SignalsPromo Price
TTC-3-1X2-24DC-PTAnalog signals 1 circuit 2 wire (Push-In)$76.00
TTC-6-1X2-24DC-PTAnalog signals 1 circuit 2 wire (Push-In)$67.00
TTC-6-1X2-24DC-UTAnalog signals 1 circuit 2 wire (Screw)$67.00
TTC-6-1X2-M-24DC-PT-IAnalog signals 1 circuit 2 wire (Push-In)$74.00
TTC-6-1X2-M-24DC-UT-IAnalog signals 1 circuit 2 wire (Screw)$74.00
Part NumberPart DescriptionMulti Stage Protection for Digital SignalsPromo Price
2907326TTC-3-2X1-24DC-PTDigital Signals 2 circuits 1 wire w/common reference (Push-In)$76.00
2906729TTC-6-2X1-M-24DC-PT-IDigital Signals 2 circuits 1 wire w/common reference (Push-In)$74.00
2906716TTC-6-2X1-M-24DC-UT-IDigital Signals 2 circuits 1 wire w/common reference (Screw-In)$74.00
2906776TTC-6-2X1-F-M-24DC-PT-IDigital Signals 2 circuits 1 wire w/common reference (Push-In)$78.00
2906767TTC-6-2X1-F-M-24DC-UT-IDigital Signals 2 circuits 1 wire w/common reference (Screw-In)$78.00
Part NumberPart DescriptionMulti Stage Protection for Digital SignalsPromo Price
TTC-3-2X1-24DC-PTDigital Signals 2 circuits 1 wire w/common reference (Push-In)$76.00
TTC-6-2X1-M-24DC-PT-IDigital Signals 2 circuits 1 wire w/common reference (Push-In)$74.00
TTC-6-2X1-M-24DC-UT-IDigital Signals 2 circuits 1 wire w/common reference (Screw-In)$74.00
TTC-6-2X1-F-M-24DC-PT-IDigital Signals 2 circuits 1 wire w/common reference (Push-In)$78.00
TTC-6-2X1-F-M-24DC-UT-IDigital Signals 2 circuits 1 wire w/common reference (Screw-In)$78.00
Part NumberPart DescriptionSingle Stage Protection GDTPromo Price
2906861TTC-6-GDT-C-110AC-PT-I1 conductor with grounded reference potential (Push-In)$23.00
2906844TTC-6-GDT-C-110AC-UT-I1 conductor with grounded reference potential (Screw)$23.00
Part NumberPart DescriptionSingle Stage Protection GDTPromo Price
TTC-6-GDT-C-110AC-PT-I1 conductor with grounded reference potential (Push-In)$23.00
TTC-6-GDT-C-110AC-UT-I1 conductor with grounded reference potential (Screw)$23.00
Part NumberPart DescriptionSingle Stage Protection MOVPromo Price
2906858TTC-6-MOV-C-120AC-PT-I1 conductor with grounded reference potential (Push-In)$19.00
2906840TTC-6-MOV-C-120AC-UT-I1 conductor with grounded reference potential (Push-In)$19.00
Part NumberPart DescriptionSingle Stage Protection MOVPromo Price
TTC-6-MOV-C-120AC-PT-I1 conductor with grounded reference potential (Push-In)$19.00
TTC-6-MOV-C-120AC-UT-I1 conductor with grounded reference potential (Push-In)$19.00

PTU 35/4x6/6x2,5 – Push-in Distribution Block

Push-in Distribution Block  

Push-in Distribution Block

The Push-in technology has arrived in a distribution block!

Terminal block allowing 1 input up to 2 AWG (102 A) being distributed

to 4 inputs up to10 AWG (25.5 A)
and 6 inputs up to 12 AWG (17 A)

Features and Benefits:

  • 600 V CSA Approved
  • Fast and secured connection thanks to Push-in Technology
  • Input : up to 102 A, 2 AWG
  • Output : up to 25.5 A and 17 A
Part NumberPart DescriptionProduct DescriptionCurrent RatingPromo Price
3214080PTU 35/4X6/6X2,5Distribution Block102/25.5/17 A$17.00
Part NumberPart DescriptionProduct DescriptionCurrent RatingPromo Price
PTU 35/4X6/6X2,5Distribution Block102/25.5/17 A$17.00

Current Transducers – Up to 400A AC/DC

Current Transducers – Up to 400A AC/DC  

Current Transducers – Up to 400A AC/DC

Your Advantages:

  • Variable mounting on DIN rail and mounting plate
  • Compact dimensions also enable distributed use
  • Simple connection technology thanks to COMBICON plug-in connection terminal blocks
  • Safe 3-way isolation
  • Universal current measurement, no shunt required
Part NumberPart DescriptionRangeOutputPromo Price
2308027MCR-SL-CUC-100-I0-100 A4-20 mA$240.00
2308108MCR-SL-CUC-100-U0-100 A0-10 V$240.00
2308030MCR-SL-CUC-200-I0-200 A4-20 mA$245.00
2308205MCR-SL-CUC-200-U0-200 A0-10 V$245.00
2308043MCR-SL-CUC-300-I0-300 A4-20 mA$260.00
2308302MCR-SL-CUC-300-U0-300 A0-10 V$260.00
2308072MCR-SL-CUC-400-I0-400 A4-20 mA$298.00
Part NumberPart DescriptionRangeOutputPromo Price
MCR-SL-CUC-100-I0-100 A4-20 mA$240.00
MCR-SL-CUC-100-U0-100 A0-10 V$240.00
MCR-SL-CUC-200-I0-200 A4-20 mA$245.00
MCR-SL-CUC-200-U0-200 A0-10 V$245.00
MCR-SL-CUC-300-I0-300 A4-20 mA$260.00
MCR-SL-CUC-300-U0-300 A0-10 V$260.00
MCR-SL-CUC-400-I0-400 A4-20 mA$298.00

Professional Tools

CUTFOX-ESCUTFOX 12CUTFOX 18CUTFOX 25CUTFOX LB VDE
CUTFOX-ESCUTFOX 12CUTFOX 18CUTFOX 25CUTFOX LB VDE
Part Number12126211212128121212912121301212527
Promo Price$15.00$21.50$35.00$250.00$45.00
DescriptionElectrician’s Scissors. Suitable for copper, aluminium, Kevlar and PlasticCable Cutter, up
to 12 mm diameter
Angled Cable Cutter, up to 18 mm diameterCable Cutter, with ratchet function. For copper and aluminum up to 25 mm diameterCable Cutter. VDE 1000 V AC/1500 V DC tested
CUTFOX-ESCUTFOX 12CUTFOX 18CUTFOX 25CUTFOX LB VDE
CUTFOX-ESCUTFOX 12CUTFOX 18CUTFOX 25CUTFOX LB VDE
Part Number
Promo Price$15.00$21.50$35.00$250.00$45.00
DescriptionElectrician’s Scissors. Suitable for copper, aluminium, Kevlar and PlasticCable Cutter, up
to 12 mm diameter
Angled Cable Cutter, up to 18 mm diameterCable Cutter, with ratchet function. For copper and aluminum up to 25 mm diameterCable Cutter. VDE 1000 V AC/1500 V DC tested
CUTFOX-FBSCUTFOX-S VDEUNIFOX-P VDEUNIFOX-WPMICROFOX-SB
CUTFOX-FBSCUTFOX-S VDEUNIFOX-P VDEUNIFOX-WPMICROFOX-SB
Part Number12121241212207121220412123651212489
Promo Price$75.00$25.00$35.00$25.00$30.00
DescriptionCutting tool for FBS plug-in bridgesDiagonal cutter. VDE 1000 V AC/1500 V DC testedNeedle-nose pliers with blade. VDE 1000 V AC/1500 V DC testedWater pump pliers, with groove joint and grip areasElectronic diagonal cutter, round head, without chamfer
CUTFOX-FBSCUTFOX-S VDEUNIFOX-P VDEUNIFOX-WPMICROFOX-SB
CUTFOX-FBSCUTFOX-S VDEUNIFOX-P VDEUNIFOX-WPMICROFOX-SB
Part Number
Promo Price$75.00$25.00$35.00$25.00$30.00
DescriptionCutting tool for FBS plug-in bridgesDiagonal cutter. VDE 1000 V AC/1500 V DC testedNeedle-nose pliers with blade. VDE 1000 V AC/1500 V DC testedWater pump pliers, with groove joint and grip areasElectronic diagonal cutter, round head, without chamfer
MICROFOX-SPMICROFOX-PUNIFOX CT 4,8CUTFOX-CDPPS CD M
MICROFOX-SPMICROFOX-PUNIFOX CT 4,8CUTFOX-CDPPS CD M
Part Number12124881212493121247512124741207569
Promo Price$30.00$30.00$39.00$85.00$999.00
DescriptionElectronic diagonal cutter, tapered head, angled (21°), without chamferElectronic flat pliers, smooth gripping surface, with spring openingCable Tie pliers, up to material thickness 1.6 mmCable Duct Hand toolBench Top Cable Duct Cutter
MICROFOX-SPMICROFOX-PUNIFOX CT 4,8CUTFOX-CDPPS CD M
MICROFOX-SPMICROFOX-PUNIFOX CT 4,8CUTFOX-CDPPS CD M
Part Number
Promo Price$30.00$30.00$39.00$85.00$999.00
DescriptionElectronic diagonal cutter, tapered head, angled (21°), without chamferElectronic flat pliers, smooth gripping surface, with spring openingCable Tie pliers, up to material thickness 1.6 mmCable Duct Hand toolBench Top Cable Duct Cutter

Trusted Wireless 900MHZ – Radioline

Trusted Wireless 900MHZ – Radioline  

Trusted Wireless 900MHZ – Radioline

Radioline is the wireless system for extended systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel without any programming. Thanks to Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.

Trusted Wireless 900MHZ – Radioline  

Trusted Wireless 900MHZ – Radioline

Features and Benefits

  • Highly reliable, thanks to Trusted Wireless 2.0 technology
  • Range of up to 32 kilometers, thanks to adjustable data rate
  • Flexible network configuration: Radioline supports both point-to-point connections and complex mesh networks with up to 250 nodes
  • Save on devices: transmit I/O signals or serial data using a single device, thanks to the integrated RS-232/RS-485 interface
  • Can be extended with up to 32 I/O modules, thanks to DIN rail connector and hot-swap capability
Part NumberPart DescriptionDescriptionPromo Price
2901540RAD-900-IFSTransceiver Wireless module$875.00
2901533RAD-DAIO6-IFSMixed I/O extension module$375.00
2901535RAD-DI4-IFSDigital input extension module$312.00
2901536RAD-DOR4-IFSRelay output extension module$312.50
2901539RAD-DI8-IFSDigital input extension module$337.50
2902811RAD-DO8-IFSDigital output extension module$337.50
2901537RAD-AI4-IFSAnalog input extension module$375.00
2901538RAD-AO4-IFSAnalog output extension module$375.00
2904035RAD-PT100-4-IFSTemperature digital input extension module$412.50
Part NumberPart DescriptionDescriptionPromo Price
RAD-900-IFSTransceiver Wireless module$875.00
RAD-DAIO6-IFSMixed I/O extension module$375.00
RAD-DI4-IFSDigital input extension module$312.00
RAD-DOR4-IFSRelay output extension module$312.50
RAD-DI8-IFSDigital input extension module$337.50
RAD-DO8-IFSDigital output extension module$337.50
RAD-AI4-IFSAnalog input extension module$375.00
RAD-AO4-IFSAnalog output extension module$375.00
RAD-PT100-4-IFSTemperature digital input extension module$412.50

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

Downloads

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close