Safety relays

Safety relays

One safety function, one safety relay

Safety relays with force-guided contacts for simple safety applications.

Back to Safety relay modules

Category

  • Modular safety relay system
    Modular safety relay system

    Adaptable safety system with DIN rail connector, master safety relay, and safety relay for numerous safety functions.

Search in Safety relays

Show all products in this category

With the PSRmini and PSRclassic safety relays from Phoenix Contact, you can realize all safety functions such as emergency stops, light grids, and safety doors, in which the overriding principle is one function, one device. With our modular safety relay system, you can design your safety system exactly as required.

Your advantages

  • A large selection of safety relays for safety functions such as emergency stops, light grids, safety doors, two-hand functions, and much more
  • Reliable, thanks to force-guided contacts
  • Fast installation and startup with user-friendly connection technology
  • Verified safety, with products certified by the TÜV
  • Space-saving, thanks to the slim overall width

PSRmini highly compact safety relays

PSRmini highly compact safety relays  

Space savings of up to 70% with PSRmini

PSRmini relays are the narrowest safety relays on the market and enable space savings of up to 70%, with full performance. This is made possible by the relay technology designed in-house by Phoenix Contact.

  • Overall width 6 mm and 12 mm
  • High level of scalability, starting at just one enabling path
  • Proven safety, thanks to force-guided relay contacts
  • PL e in accordance with ISO 13849 and SILCL 3 in accordance with IEC 62061

PSRclassic classic safety relays

PSRclassic classic safety relays  

The appropriate PSRclassic safety relay for every safety function

The PSRclassic safety relay range features a large selection of functions and versions. The housing width corresponds with market-standard housing dimensions.

  • Overall width from 17.5 mm
  • Large selection of versions
  • Proven safety, thanks to force-guided relay contacts
  • PL e in accordance with ISO 13849 and SILCL 3 in accordance with IEC 62061

Modular safety relay system

Modular safety relay system for PSRclassic  

Flexibly extendable modular safety relay system

Design your safety system exactly as required. The modular safety relays can be extended easily and flexibly based on the modular principle.

The PSR-TBUS DIN rail connector combines the master safety relay with up to ten extension modules directly on the DIN rail. This eliminates the need for the usual cross-wiring and configuration. 

  • Overall width 22.5 mm
  • Can be extended to up to 42 contacts
  • Proven safety, thanks to force-guided relay contacts
  • PL e in accordance with ISO 13849 and SILCL 3 in accordance with IEC 62061

Proven safety thanks to force-guided contacts

Force-guided contacts  

Force-guided contacts

The N/O and N/C contacts of an elementary relay are connected to one another mechanically through forced guidance. This prevents N/O and N/C contacts from closing at the same time. In conjunction with a suitable circuit, failure to open can be reliably detected. This is the most reliable way to ensure maximum safety for both person and machine.

In order to provide a high level of safety, our PSRmini and PSRclassic products are equipped with force-guided contacts.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurators

Configure products and solutions for your individual application.

Functional safety – safety relays

Service

Referrer: https://www.phoenixcontact.com/online/portal/ca?1dmy&urile=wcm%3apath%3a/caen/web/main/products/subcategory_pages/Safety_devices_P-05-01/1f46c1b2-820f-43f6-98a3-e19eada865a9

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close