DC UPS with IQ technology

Work longer

Work longer

Intelligent IQ technology monitors and optimizes the energy storage of your UPS.

Back to UPS for DC applications

Category

  • Product list Accessories
    Accessories

    Free configuration software, a variety of data cables, and energy storage mounting sets are available for QUINT UPS.

  • Product list QUINT DC-UPS
    QUINT DC-UPS

    QUINT DC-UPS, the uninterruptible power supply unit for DC applications, ensures maximum system availability.

Search in DC UPS with IQ technology

Show all products in this category

The intelligent UPS ensures superior system availability. The IQ technology is intuitive and provides you with information as soon as it is required.

Your advantages

  • Full use of the energy content: processes and applications continue to be supplied for as long as possible.
  • Early warning before failure, as the UPS knows the remaining life expectancy of the energy storage.
  • Current status: the UPS determines the current performance of the energy storage.
  • Optimized for your application: various energy storage types, e.g., CAP modules.
  • Optimized integration into the system by connecting the UPS to higher-level controllers.

Intelligent UPS, thanks to IQ technology

DC UPS with IQ technology  

Intelligent management with IQ technology

IQ technology is the key to an intelligent power supply solution. The uninterruptible power supply monitors and optimizes the energy storage. Buffer times are optimally utilized. Avoid interruptions when working with the intelligent UPS for non-stop power:

  • You know the charging state and remaining runtime of your energy storage.
  • You are warned about failures at an early stage and have time to prevent them.
  • You can maximize the service life of the energy storage.
  • You can transfer all relevant information to your computer and higher-level controllers.

QUINT UPS for DC applications

QUINT DC-UPS  

Intelligent QUINT DC-UPS

The UPS module for 24 V DC with output currents ranging from 5 to 40 A allows you to create a custom solution combining a power supply, UPS module, and energy storage.

  • Optimum use of the buffer time and preventive monitoring of the energy storage by means of IQ technology.
  • Substantial power reserve for mains and battery operation with Power Boost and SFB (selective fuse breaking) Technology.
  • Fast battery charging: energy storage charges twice as fast while simultaneously providing sufficient energy for the loads.
  • Comprehensive signaling and parameterization thanks to floating relay contacts, data port, and parameterization with IFS-CONFSTICK.

Selecting the right energy storage

Energy storage  

Appropriate energy storage for your UPS solution

The QUINT DC-UPS for 120 V/230 V AC with 400 W/500 VA power can be combined with the UPS-CAP and UPS-BAT energy storage devices.

Select the appropriate energy storage for your application.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Configurator

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close