Configurable safety modules

Systematic safety

Systematic safety

Monitor multiple safety functions with just one device.

Back to Functional Safety

Category

Search in Configurable safety modules

Show all products in this category

TriSafe safety modules combine functionality and flexibility. Monitor various safety functions in your application with just one device. The modules, which can be configured and extended, can also be reliably adapted to the individual safety requirements of your machine or system.

Your advantages

  • Easy configuration using drag and drop with SAFECONF software
  • Safe operation, thanks to TÜV Rheinland-certified hardware and software
  • Flexible extension with additional, safe I/O modules
  • Fast troubleshooting, thanks to comprehensive diagnostic options

Modular extension with safe I/O modules

TRISAFE with extension module  

PSR-TRISAFE-M: supports modular extension

Monitor all the safety functions of a system or machine with just one safety module. The 20 safety-related inputs and four safe outputs of the PSR-TRISAFE-S safety module can be configured easily with just a click of the mouse.

Stay flexible: extend the PSR-TRISAFE-M master module with additional digital extension modules.

Safe relay extension module

Configurable safety modules – safe relay extension module  

Configurable safety modules – safe relay extension module

Extend your PSR-TRISAFE-M safety module with additional relay outputs using the PSR-TS-SDOR4 extension module. The safe outputs easily transfer to the safety logic using the SAFECONF configuration software.

Your advantages:

  • Flexible extension of the PSR-TRISAFE-M safety module with additional freely configurable relay contacts
  • Easy integration of the relay contacts in the safety logic with the SAFECONF configuration software
  • Space savings in the control cabinet, thanks to the low housing width of just 22.5 mm

Comprehensive diagnostics with fieldbus couplers and LEDs

TRISAFE with fieldbus coupler  

User-friendly remote diagnostics with the fieldbus coupler

Find errors quickly: the safety module communicates with the higher-level controller via the fieldbus coupler. You can therefore integrate your safety functions easily in visualizations or remote diagnostics.

Diagnostic LEDs indicate the states of all inputs and outputs. In addition, alarm outputs indicate the switching states on signaling devices, for example.

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820

Service

Downloads


Easy determination of safety functions

Learn the basics of safety functions and the performance level.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close