Fast and safe

Fast and safe

Reliable locking technology is an essential requirement for the safe operation of your devices.

Use PCB plug-in connectors from Phoenix Contact for your device development. They allow you to create high-performance and reliable solutions. Phoenix Contact offers a wide range of connection and locking technology to suit every requirement.

Lock & Release locking

Lock  Release locking  

Secure connection in a matter of seconds, thanks to Lock & Release locking

The Lock & Release lever system automatically locks the plug-in connector onto the pin strip when inserted. Simply push the lever to release.

Wire the conductors with screw connection or push-in technology.

The following product series are available with Lock & Release:

  • MSTB, 2 to 20-pos. with screw connection
  • DFMC, double connection, up to 40-pos., with push-in spring connection
  • FKC, 2 to 20-pos., with push-in spring connection

Pin strips with snap-lock mechanism

PTS – pin strips with snap-lock mechanism  

PTS – pin strips with snap-lock mechanism

Connect PCB plug-in connectors to pin strips with snap-lock mechanism quickly and securely.

The optional snap-lock mechanism of the PTS series prevents unintentional release of the plug as a result of vibrations. This is particularly significant for plugs with a small number of positions. Color coding prevents mismatching.

The PTS plug also features a compact design and push-in connection. The pin strips with snap-lock mechanism and the PTS plugs are available with 2 to 12-pos.

Click & Lock locking

Click  Lock  

Tool-free, completely automatic – Click & Lock

Click & Lock offers a high level of safety, even in the event of vibrations:

  1. Locking is tool-free and automatic when plugging: simply push in the connector until an audible "click" is heard.
  2. To unlock, push the side actuating elements forwards.
  3. Once the actuating elements have been pushed forwards, pull the connector out of the header.

The following product series are available with Click & Lock:

  • PC 5, 2-pos to 12-pos.
  • SPC 5, 2-pos. to 12-pos.
  • TSPC 5, 2-pos. to 12-pos.

Self-locking flange mechanism

Locking with hooks on the plug-in connector  

Locking with hooks on the plug-in connector

With the self-locking flange mechanism, PCB plug-in connectors are automatically locked onto the header or plug-in connector when inserted. A vibration-resistant connection is thereby established.

The following product series are available with self-locking flange mechanism:

  • FMC, 2 to 20-pos., with push-in spring connection
  • FKC, 2 to 18-pos., with push-in spring connection

Screw flange locking

Reliable and proven: the screw flange  

Reliable and proven: the screw flange

The classic solution: the screw flange. Screw your plug-in connector onto the header with absolute reliability via the bore holes at either side.

Screw flange locking is available for virtually all COMBICON plugs.

Direct plug locking

Direct contacting of PCBs  

Direct contacting of PCBs

PCB plugs in the ZEC series are connected directly to the PCB and make reliable contact by means of direct plug locking.

The following product series are available with Click & Lock:

  • ZEC, 2 to 20-pos., with spring-cage connection

Do you want to find out more?

Click on the button below to find out more about plug-in connectors.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close