Maximum power, minimum size

Maximum power, minimum size

Use the new M12 and M17 plug-in connectors to design compact devices.

Motors and devices are becoming more compact and more powerful. With the new M12 and M17 plug-in connectors, Phoenix Contact now offers the ideal solution: compact connections for currents up to 12 A/630 V or 20 A/630 V.

  • Save space, without losing power – thanks to the reduced size
  • Just a half turn for quick and secure connection – with the SPEEDCON rapid interlock system
  • Error-free connection – thanks to mechanical keying for M12 AC and DC plug-in connectors and color coding for M17 plug-in connectors
  • Reliable use – thanks to the rugged design

M12 plug-in connectors for power

M12 plug-in connectors  

M12: a lot of power in a small amount of space

With M12 Power, Phoenix Contact offers the ideal device connection technology solution in the power range above 12 A and 630 V.

The M12 design therefore opens up new areas of application for supplying power to your electrical drives and controllers.  

M17 plug-in connectors for power and signals

M17 plug-in connectors  

Power and signals in compact M17 format

The circular plug-in connectors in the M17 Compact series set new standards in the trend toward miniaturization. Despite their compact size – now reduced by 15% – the 4 to 17-pos. circular plug-in connectors are designed for a transmission capacity of up to 20 A and 630 V.

Three new housing designs, plus individual marking of plug-in connectors with color rings, offer a flexible solution for your electrical connection.

Click on the button below to find out more about circular plug-in connectors.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close