Marking for all railway applications

Adapted marking range

Comprehensive marking portfolio

High-quality marking that complies with standards, thanks to the MARKING system

Your advantages

  • From planning through to the finished printed application – the CLIP PROJECT marking software
  • Wide-ranging choice of materials, approved according to rail standards
  • Quick and easy mounting, thanks to markers in UniCard format
  • Marking according to your requirements – whether preprinted or custom-printed material

Application

Fire protection plays an important role in the railway industry. There is hardly any other industry which places this sort of high demands on parts and components – including the marking and labeling materials used. Clear marking, in line with requirements, starts with rail vehicle manufacturing. This is the only way in which maintenance work can be reliably and quickly carried out at a later date.

Solution

Conventional marking solutions only have limited use. This is why manufacturers prefer halogen-free materials. We offer you a comprehensive product range of halogen-free materials that have optimum fire protection properties. For designation, we provide you with terminal blocks, conductors, and cables, as well as devices and system marking.

Durable wire and cable marking

Pre-assembled shrink sleeves  

Pre-assembled shrink sleeves

Type WMS shrink sleeves are halogen free and designed for fields of application ranging between -55°C to +135°C.

Cable marker carrier with insert plate  

Cable marker carrier with insert plate

The cable markers from the KMK HP product range label and bundle conductors and cables simultaneously. The processed polycarbonate corresponds to railway industry requirements.

The cable markers are certified according to DIN EN 45545-2, NF F 16-101/16-102, DIN 5510-2, and DIN EN 50155. They correspond to fire protection class UL 94 V0 and are designed for a temperature range from -40°C to +125°C.

The KMK HP cable markers can be extended with WT-HP HF cable binders and UCT-EMP insert plates in UniCard format.

Marking materials in the UniCard format

Marking materials in the UniCard format  

Marking materials in the UniCard format

The raw material in our marking products is polyamide 6.6 in UniCard format. They therefore attain the I=3/F=2 classification according to NF F 16-101/16-102.

The materials are suitable for printing in the BLUEMARK CLED high-speed printer.

Convenient planning and marking with CLIP PROJECT

CLIP PROJECT marking software  

CLIP PROJECT marking software

The CLIP PROJECT marking software consists of two parts:

  • CLIP PROJECT Planning for quick and convenient planning and configuration of error-free terminal strips.
  • CLIP PROJECT Marking creates individual markings for nearly every application.

From planning, to documentation, through to the finished terminal strip with optimum marking – CLIP PROJECT offers all this. Interfaces for commonly used CAE systems – such as Eplan and Ruplan – extend the software solution.

The required marking data are then read out from the construction data in a user friendly, automated manner, and are imported into the software. In connection with this, users can then print the markings themselves or order them via the Phoenix Contact marking service.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close