Back to overview

Our products for fieldbus installation

Field barriersTypeOrder number
Device couplers for trunk line connection and termination,  
for PROFIBUS PA and FOUNDATION Fieldbus
FB-ET2316048
Device coupler for two spur connectionsFB-2SP2316051
Device coupler for an electrically isolated spur connectionFB-ISO2316064
Field barriersTypeOrder number
Device couplers for trunk line connection and termination,  
for PROFIBUS PA and FOUNDATION Fieldbus
FB-ET
Device coupler for two spur connectionsFB-2SP
Device coupler for an electrically isolated spur connectionFB-ISO
Field connection boxesTypeOrder number
Housing, stainless steel, for 8 portsFB-9-SS2316213
Housing, stainless steel, for 15 portsFB-15-SS2316190
Housing, aluminum, for 8 portsFB-8-AL2316200
Housing, aluminum, for 15 portsFB-15-AL2316187
Field connection boxesTypeOrder number
Housing, stainless steel, for 8 portsFB-9-SS
Housing, stainless steel, for 15 portsFB-15-SS
Housing, aluminum, for 8 portsFB-8-AL
Housing, aluminum, for 15 portsFB-15-AL
Accessories for field connection boxesTypeOrder number
Cable glands, M20, with nutFB-M-KV-M20-EX2900197
Stopping plug, M20, includes nutFB-M-BS-M20-EX2900209
Breather plug, M20, with nutFB-M-BD-M20-EX2901859
Accessories for field connection boxesTypeOrder number
Cable glands, M20, with nutFB-M-KV-M20-EX
Stopping plug, M20, includes nutFB-M-BS-M20-EX
Breather plug, M20, with nutFB-M-BD-M20-EX
Ready-to-install field connection boxesTypeOrder number
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamp, non-ExCBL-FB-24SP-P2701934
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamps, Ex zone 2CBL-FB-24SP-P-EX2701935
Fieldbus distributor with surge protection, trunk line module, 12 single-channel fieldbus barriers (intrinsically safe FISCO output), shield connection clamps, Ex zone 2CBL-FB-12ISO-P-EXI2701936
Fieldbus distributor with surge protection, trunk line module, 10 single-channel fieldbus barriers (intrinsically safe FISCO output), 24 V DC distribution incl. protection with Ex-approved fuses, shield connection clamps, Ex zone 2CBL-FB-10ISO-PWR-P-EXI2701951
PROFIBUS cable, type Fast Connect, up to 12 Mbps, for fixed installation,
length according to customer specification in meters
PSM-CABLE-PROFIB/FC2744652
Ready-to-install field connection boxesTypeOrder number
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamp, non-ExCBL-FB-24SP-P
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamps, Ex zone 2CBL-FB-24SP-P-EX
Fieldbus distributor with surge protection, trunk line module, 12 single-channel fieldbus barriers (intrinsically safe FISCO output), shield connection clamps, Ex zone 2CBL-FB-12ISO-P-EXI
Fieldbus distributor with surge protection, trunk line module, 10 single-channel fieldbus barriers (intrinsically safe FISCO output), 24 V DC distribution incl. protection with Ex-approved fuses, shield connection clamps, Ex zone 2CBL-FB-10ISO-PWR-P-EXI
PROFIBUS cable, type Fast Connect, up to 12 Mbps, for fixed installation,
length according to customer specification in meters
PSM-CABLE-PROFIB/FC
Cable distributorsTypeOrder number
Small housing with terminal blocks, cable entries, and PE connection, blueJB AL A-FF-PA-BU8190845
Cable distributorsTypeOrder number
Small housing with terminal blocks, cable entries, and PE connection, blueJB AL A-FF-PA-BU

Back to overview
Further information
  • Our products for fieldbus installation

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close