Connection technology for compact device fronts

More connections in a confined space

More connections in a confined space

Our compact plug-in connectors feature a high packing density, meaning that you have limitless possibilities for designing your device fronts.

Phoenix Contact offers plug-in connectors and PCB terminal blocks for optimum integration into device fronts and housings. In combination with the compact headers, the space-saving locking mechanisms represent new design and development opportunities.

Your advantages

  • Save space – thanks to reduced sizes
  • Easy maintenance – thanks to the Lock & Release system's readily accessible ejection lever
  • Time-optimized connection and disconnection – thanks to push-in connection
  • Additional safety in the event of strong vibrations – thanks to innovative locking systems

Lock & Release – safe and space saving

Lock & Release – safe and space saving  

DFMC plug and DMC housing with Lock & Release

The Lock & Release lever system locks automatically when engaged and features a user-friendly plug-in connector release mechanism. The compact reflow-solderable pin strips can be easily integrated into your SMT process.

  • Design height just 13.25 mm
  • Push-in connection for solid and stranded conductors
  • Conductor cross section up to 1.5 mm²
  • Pitch of 3.5 mm

Front conductor connection – for narrow device fronts

Optimal use of space - thanks to alignable terminal blocks  

Alignable SPT PCB terminal block

The SPT series of alignable terminal blocks offers maximum clamping space with minimum dimensions.

  • User-friendly and fast conductor connection, thanks to push-in connection
  • Generously dimensioned labeling and printing area
  • Conductor cross section up to 2.5 mm²
  • Conductor connection and disconnection from one operating direction

Multiple conductor connection – extremely easy and compact

Two conductors, one potential – extremely easy and compact  

Front conductor connection of two conductors to one potential – with the TVFKC plug

With the TWIN plug-in connector, you can connect two conductors to one terminal point quite easily – and in a minimum of space.

  • Fast connection technology, thanks to tool-free push-in connection
  • Easy, convenient looping through of two conductors per contact
  • Conductor cross section up to 2.5 mm²

Do you want to find out more?

Click on the following button to find out more about device connections
for data, signals, and power.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close