Back to overview

Safe temperature monitoring in process technology

During safe process monitoring, the temperature in the tank is continuously controlled and monitored. Here, closed-loop control and the safety equipment are consistently isolated.

The freely programmable PDT contacts of the SIL-certified temperature transducers can be used for signaling and alarm generation as well as safe shutdown.

Temperature control with safe shutdown

Temperature control with safe shutdown

Application examples: temperature monitoring with current output

Temperature monitoring with 4-wire RTD  

Temperature monitoring with current output - example 1

Connection example 1

Input: 4-wire RTD

Output: 4 ... 20 mA current output with simple signal contact (switching output 1) and safe limit value at the safe controller (combination of switching output 2 and 3, N/C contact in series)

Temperature monitoring via thermocouple with internal cold junction compensation  

Temperature monitoring with current output - example 2

Connection example 2

Input: thermocouple with internal cold junction compensation

Output: 4 ... 20 mA current output with simple signal contact (switching output 1, N/O contact) and safe limit value at the safe controller (combination of switching output 2 and 3, N/C contact in parallel)

Temperature monitoring via thermocouple with external or without cold junction compensation or voltage input  

Temperature monitoring with current output - example 3

Connection example 3

Input: thermocouple with external or without cold junction compensation or voltage input

Output: 4 ... 20 mA current output with simple signal contact (switching output 1, N/O contact) and safe limit value (combination of switching output 2 and 3, N/C contact in series) at the safe controller

Safe Ex i temperature monitoring in process technology

Temperature monitoring with 4-wire RTD  

Ex i temperature monitoring - example 1

Connection example 1

Input: 4-wire RTD

Output: 4 ... 20 mA current output with simple signal contact (switching output 1) and safe limit value at the safe controller (combination of switching output 2 and 3, N/C contact in series)

Temperature monitoring via thermocouple with internal cold junction compensation  

Ex i temperature monitoring - example 2

Connection example 2

Input: thermocouple with internal cold junction compensation

Output: 4 ... 20 mA current output with simple signal contact (switching output 1, N/O contact) and safe limit value at the safe controller (combination of switching output 2 and 3, N/C contact in parallel)

Temperature monitoring via thermocouple with external or without cold junction compensation or voltage input  

Ex i temperature monitoring - example 3

Connection example 3

Input: thermocouple with external or without cold junction compensation or voltage input

Output: 4 ... 20 mA current output with simple signal contact (switching output 1, N/O contact) and safe limit value (combination of switching output 2 and 3, N/C contact in series) at the safe controller

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close