Device replacement

As PROFINET uses a unique name to address every device, a name is assigned to each device during startup (device naming).

Increase availability with automated device replacement

Automated device replacement  

PROFINET controllers are quick and easy to replace

If a device is replaced, this name must be transferred to the new component, e.g., using a plug-in memory card. This procedure can be simplified for PROFINET controllers.

New devices are usually added to a topology without a name. The controller writes the old name to the replacement device automatically within a few seconds. After this, the device is addressed automatically and is ready for operation again after just a few seconds.

This automatic method of replacing devices saves the user a lot of time compared to manual device naming.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close