Spring-cage connection

Spring-cage connection

Intuitive operation

Contact all conductor types safely and easily.

Spring-cage technology enables the easy connection of all conductor types.

Your advantages

  • Patented spring design is space-saving and offers maximum conductor connection space
  • Convenient and easy conductor connection by fixing the screwdriver in the open terminal point
  • Connection of all conductor types, thanks to convenient front connection

The spring is opened using a screwdriver via the actuation shaft, with the screwdriver fixed in the open terminal point. This ensures the user has both hands free and can also wire stranded conductors without ferrules.

The positioned screwdriver keeps the terminal point open and also provides visual orientation.

When the tool is removed, the spring then pulls the conductor against the busbar. This connection can be released in the same way.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close