Back to overview

DIN rails

DIN rails/protective conductor busbars, extract from IEC 60947-7-2 / EN 60947-7-2 / DIN EN 60947-7-2 / VDE 0611-3

Phoenix Contact typeRail profileMaterial

Short-circuit withstand capability
= E CU conductor

[mm2]*

Short-time withstand current
1 s

[kA]

Maximum permissible thermal
nominal current for PEN function

[A]

NS 15 UNPERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15 PERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15-AL PERF 2000MMDIN rail, dimensions acc. to EN 60715 – 15 x 5.5Aluminum161.9276
NS 32 UNPERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32 PERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32-CU/35 QMM UNPERF 2000MMG-profile rail, dimensions acc. to EN 60715 – G 32Copper12014.4269
NS 32-CU/120 QMM UNPERF 2000MMG-profile rail, similar to EN 60715 – G 32Copper15018.0309
NS 35/7,5 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 PERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 V2A UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Copper506.0150
NS 35/7,5-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Aluminum354.2125
NS 35/15-2,3 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 15Steel506.0* *
NS 35/15 UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Copper9511.4232
NS 35/15-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Aluminum708.4192
Phoenix Contact typeRail profileMaterial

Short-circuit withstand capability
= E CU conductor

[mm2]*

Short-time withstand current
1 s

[kA]

Maximum permissible thermal
nominal current for PEN function

[A]

NS 15 UNPERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15 PERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15-AL PERF 2000MMDIN rail, dimensions acc. to EN 60715 – 15 x 5.5Aluminum161.9276
NS 32 UNPERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32 PERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32-CU/35 QMM UNPERF 2000MMG-profile rail, dimensions acc. to EN 60715 – G 32Copper12014.4269
NS 32-CU/120 QMM UNPERF 2000MMG-profile rail, similar to EN 60715 – G 32Copper15018.0309
NS 35/7,5 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 PERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 V2A UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Copper506.0150
NS 35/7,5-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Aluminum354.2125
NS 35/15-2,3 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 15Steel506.0* *
NS 35/15 UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Copper9511.4232
NS 35/15-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Aluminum708.4192

* Cross sections calculated according IEC 60439-1 / EN 60439-1 / DIN EN 60439-1 / VDE 0660-500.
* * Protective conductor busbars made of steel may not be used for the PEN function.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close