Stripping machines

Stripping machines

Easy and compact

Whether it is standard or special insulation – all types of conductors can be stripped in a matter of seconds.

Back to Automatic devices

Category

Search in Stripping machines

Show all products in this category

From standard PVC to problematic Teflon insulation – strip each conductor reliably and with repeat accuracy using the stripping machine from Phoenix Contact.

Your advantages

  • Intuitive adjustment of the stripping length via display and knobs
  • Processing of problematic insulation tasks using special blade geometries
  • No damage to insulation, as the clamping force setting is automatically and sensitively adjusted in line with the extraction force
  • Time-saving: fast stripping in a cycle time of just 0.3 seconds

WF 1000 stripping machine

WF 1000 stripping machine  

WF 1000 stripping machine

Strip conductors up to 6 mm2 and cables up to 6 mm in diameter using the compact WF 1000 stripping machine:

  • Precise and clean processing of standard and special insulation, such as rubber, Teflon, and high-temperature insulation
  • Protection against splicing, thanks to partial stripping
  • Automatic adjustment of the clamping force to the required extraction force
  • Easily operated with just three knobs
  • Clear representation of the current values on the display
  • Quickly fitted by inserting the conductor from the front and from above

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Referrer: https://www.phoenixcontact.com/online/portal/au/pxc/offcontext/search_result_page/!ut/p/z1/tVZfc6MgHPw0eURQ0JBHmuk0sZNpr2ma6IsDCimt_2pMbO7TV-PD9dqJXienL4Cyu79ZYQH6cAP9lB_0lpc6S3lcjz3fCah1O53dEHNBb7GNfi3v7h-JM2fsxoZP0Id-mJZ5-Qw9vpfpCFVSjFDCdd3Niyzah-VuhGRaFscg51v5ud-A81BH0DOxqSyEMYhQJAChlgJCqgkgFp2MuYmRwylcd1Qzx1cI-t3Ftnh05mH_iD-n_2D14b0aPz6Hd1cIrg9aVnCVZkVSm7_8oT0z1KdgXajQTW-iYentYenHg9LPnGHph61-cmn1bsfemLvXpEka_fL25rM6TrK0lO8l3Pw8T9ZNWT0ZcZrQFQKdDPUuX8o0YKvgfjNlq07fGKMdvk3siGOlQmApiQARlANOqA2UiEzsCBspLvro7UHp74alJ8OaQ8YX0rt9ed6zZrNaoH09QjvJi_A5KORuH38dNkJaJEYVJgYy8vfQ-IM0_prZLvL_Jdvz80lrmE7yWIe6XGSRjKFXFvvTsc3D5ooAvZbydDR2cuVJQvFRa-C5h6p6VMlU0O_NGrw-0MU1trdJ8KmJD_UXLn6rI_sA_O6X5g!!/

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close