Smart Managed Switches

Smart Managed Switches

Powerful and fast

High data throughput at high speeds.

Back to Managed Switches

Category

Search in Smart Managed Switches

Show all products in this category

The Smart Managed Switches from Phoenix Contact offer excellent realtime properties with high data throughput at the same time. With these Industrial Ethernet switches, simply configure the management functions via smart mode and use various Ethernet standards with just one switch.

Your advantages

  • Large data throughput and high speed, thanks to Fast Ethernet or Gigabit on all ports
  • Optimum user support, thanks to the use of IT standards and automation protocols
  • Easy monitoring and configuration of switch functions, thanks to web-based management, SNMP, and PROFINET device functions

Use in the PROFINET environment

Smart Managed Switches act as PROFINET devices  

Smart Managed Switches act as PROFINET devices

Thanks to the integrated PROFINET device, Smart Managed Switches are ideal for use in PROFINET conformance class B networks. The switches can be fully configured and diagnosed via STEP 7 and PC Worx.

The Media Redundancy Protocol (MRP) ensures a guaranteed switch-over time of 200 ms in the event of an error.
The Link Layer Discovery Protocol (LLDP) allows you to automatically define your network topology.

Your advantages:

  • Configuration via I/O controller (ILC, S7)
  • DCP support (Discovery Configuration Protocol) for the automatic assignment of IP addresses and device names
  • Diagnostics via the control program
  • PROFINET alarm function: e.g., if the optical power in a polymer fiber falls below a threshold value, an alarm is triggered

Use in the EtherNet/IP™ environment

Intelligent communication with filter and querier functions  

Intelligent communication with filter and querier functions

For optimum use in the EtherNet/IP™ environment, the Smart Managed Switches feature special multicast filter functions, which minimize the network load and increase the stability of your network.

Using the filter and querier functions of the Smart Managed Switches, send data only to the devices that require it.

This means: optimum support for your EtherNet/IP™ networks and intelligent communication.

Ethernet in realtime

Ethernet in realtime – Smart Managed Switches  

Ethernet in realtime – Smart Managed Switches

Smart Managed Switches offer high data throughput and high speeds at the same time. Configure the management functions and use various Ethernet standards with just one switch.

Your advantages:

  • Fast Ethernet or Gigabit on all ports
  • Ideal for a PROFINET RT or EtherNet/IP™ environment
  • Support for IT realtime services such as video- or voice-over-IP
  • Extended temperature range of -40°C to +70°C for use in an industrial environment
  • Gigabit versions with maritime approval and ATEX zone II approval

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close