Single-stage protective devices

Single-stage protective devices

Protection for long cables

Provide separate protection for particularly long cables from the field.

Back to Surge protection for MCR technology

Category

Search in Single-stage protective devices

Show all products in this category

The longer the cable is laid in the field, the more susceptible it is to surge voltage couplings, e.g., from close lightning strikes. You should therefore protect these cables separately with single-stage protective devices at the building entrance or in intermediate distributors.

Your advantages

  • Space-saving installation with the narrowest protective devices
  • Versatile use: designs and connection technology adapted to the application
  • Protective devices for coarse, medium, and fine protection available

Single-stage protective devices

TERMTIRAB complete with single-stage protective circuit  

TERMTIRAB complete with single-stage protective circuit

Ideally a surge protection concept should be designed to be multi-stage. This involves the optimum arrangement of components that respond quickly such as suppressor diodes and powerful protective devices such as gas discharge tubes. The gap between these two protection stages is closed by varistors. They take longer to activate than diodes but have a higher discharge capacity.

Single-stage protective devices are only equipped with one component. They are suitable, for example, for the additional protection of long cables from the field, at the building entrance or at the transition between different protection zones. Single-stage protective devices with common mode voltage protection provide protection against surge voltages between the individual signal wires. Versions with normal mode voltage protection provide protection for the wires and ground.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurators

Configure products and solutions for your individual application.

Surge protection for measurement and control technology

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close