Power supplies with basic functionality

UNO POWER – compact and highly efficient

Compact and highly efficient

Efficient technology in a compact device – UNO POWER is the perfect solution for more space in your control cabinet.

Back to Power supplies

Category

  • Product list UNO POWER
    UNO POWER

    UNO POWER power supply units offer the ideal solution for loads up to 240 W in compact control boxes.

Search in Power supplies with basic functionality

Show all products in this category

Thanks to their high power density, UNO POWER power supplies offer the ideal solution for loads up to 240 W, particularly in compact control boxes. The wide range of products covers all common voltage levels.

Your advantages

  • Save energy, thanks to particularly low idling losses and high efficiency
  • Narrow housing from 22.5 mm to 55 mm wide
  • Wide range of products covers all common voltage levels
  • Robust and reliable at temperatures from -25°C to 70°C

Maximum energy efficiency

Save energy, thanks to low idling losses and optimum efficiency  

Energy savings

Compared with other products on the market, using the UNO POWER power supply provides excellent energy savings, achieved through low idling losses below 0.3 W and optimized efficiency. With over 90% efficiency at nominal load, just a small amount of electrical energy is converted into undesired heat energy.

UNO POWER – small, strong, and up to 240 W

UNO POWER power supply with compact design  

Compact design for high output powers

UNO POWER supplies maximum power in the smallest space and is also available with 150 and 240 W output power. The output voltage can be set from 24 to 28 V DC via a potentiometer.

  • 24 V DC/6.25 A for 150 W at an overall width of 37 mm
  • 24 V DC/10 A for 240 W at an overall width of 45 mm

Five designs – 17 devices

UNO POWER product range with 17 devices in 5 designs  

Three design widths with performance classes up to 240 W

The UNO POWER product range offers performance classes ranging from 25 to 240 W at output voltages of 5 to 48 V DC. UNO POWER allows input voltages from 85 to 264 V AC and functions reliably even in the event of voltage fluctuations in the power supply network. In the case of higher values from 264 to 575 V AC, the 2 AC device with 24 V and 90 W is used. Two devices with the designation C2LPS are certified according to UL 1310/508  Listed Class 2 and are ideal for the American market. Thanks to the wide range of products and the temperature range from -25°C to +70°C, the devices support flexible use.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurators

Configure products and solutions for your individual application.

Power supplies and DC/DC converters for the control cabinet

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close