Back to overview

Connection technology for micro inverters

Connect your photovoltaic inverters easily and reliably with SUNCLIX micon, the compact AC connection system from Phoenix Contact. It is particularly user-friendly and can be pre-assembled and used according to your requirements.

Your advantages

  • Compact design – connection technology is hidden behind the module frame
  • Permanent safety and reliability, thanks to high-quality materials and user-friendly handling
  • High degree of flexibility – cable lengths and assembly as per customer requirements
  • Versions with North American and European certification allow the system to be used worldwide

SUNCLIX micon – the connection system for micro inverters

SUNCLIX micon  

AC connection system for small systems

The new AC connection system for micro inverters is a pre-assembled cable system which consists of two function modules and is implemented in the form of a Y-distributor.

Function module 1 is the trunk line, which collects and transmits the currents from the individual micro inverters of the photovoltaic system.

Function module 2 is the connecting cable of the relevant micro inverter (the drop line), which transfers the generated current from each individual inverter to the trunk line.

Back to top

AC Y-connectors for micro inverters

AC Y-connectors  

AC Y-connectors for micro inverters

The AC Y-connectors consist of two 3-pos. connections, connector and socket, which are connected together via the trunk line without the risk of polarity reversal. In addition to accommodating the trunk line, the socket side also accommodates the drop line, which serves as the connection to the inverter.

  • Voltages up to 600 V
  • Maximum nominal currents of 20 A (trunk) and 5 A (drop)
  • Use of micro inverters with 500 W output power possible
  • IP67 protection class

 

Back to top

Mains connector for AC Y-connectors

Mains connector  

Mains connector for AC Y-connectors

The mains connectors are the link between the PV system and mains. Depending on the system structure, the mains can be connected via the connector or socket side of the AC Y-connector. The free cable end is either connected in a distributor box or fed into the service panel via a cable sleeve.

  • Nominal currents up to 20 A
  • IP67 protection class
Back to top

Protective caps

Protective caps  

Dust protection caps

The dust protection caps protect the mating face from contamination during transport. When it comes to installation, they can be easily removed from the connector without any tools. During installation, the protective caps are inserted as an end cap on the last connector in order to protect the connector from atmospheric influences.

  • IP protective caps against atmospheric influences
  • Made from biodegradable plastic

 

Back to top

Unlocking tool

Unlocking tool  

Unlocking tool

The locking mechanism on the connectors is extremely robust and prevents unintentional release. The lock can be opened quickly and easily using the unlocking tool. Thanks to an additional latch, the unlocking tool does not fall out of the connector housing once it has been released.

Back to top

Back to overview
Further information

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close