Back to overview

Web-based visualization with WebVisit and WebVisit Express

You can now also benefit from the advantages of graphical user interfaces when controlling automation systems. Visualize your networks, devices or processes with WebVisit, the inexpensive engineering tool from Phoenix Contact. With intuitive operation and without programming effort, you can create graphical interfaces for clear and straightforward work on your system and directly on site.

WebVisit 6 Express provides an introduction to web-based visualization. The free Express version allows the creation of up to ten visualization pages as well as linking a maximum of 60 process variables (PPO).

From the controller to the browser

System visualization with WebVisit  

System visualization with WebVisit

All Phoenix Contact controllers offer an integrated web server which forwards control data. Use this data and design visualization pages for your system using WebVisit.

The big advantage for you is that WebVisit is a graphical editor – i.e., there is no Java or HTML programming.

  • WebVisit visualization pages can be displayed in any standard browser. There is no need to install additional plug-ins, as WebVisit projects are created based on HTML5.
  • The pages can be displayed on all of our web panels with integrated runtime environment.
  • With WebVisit you pay for the engineering once and can create any number of pages – unlike SCADA systems where costs are incurred for each display device with runtime environment.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close