ME-PLC multifunctional housings

ME-PLC multifunctional housing

Housing system for controllers

Minimal wiring effort with pre-assembled front connection technology and DIN rail connector

Search in ME-PLC multifunctional housings

Show all products in this category

The ME-PLC housing system is ideal for applications with large installation space requirements and connection technology on the front. Together with a large PCB assembly area and DIN rail connectors, this housing system offers a high level of functionality for a wide range of applications

Your advantages:

  • Convenient connection, thanks to connection technology in the front of the housing
  • Generous housing dimensions ensure plenty of space on the PCB
  • DIN rail connectors for individual PCB layouts
  • Optimum adaptation to device requirements, thanks to different cover versions
  • Saves time, thanks to quick and easy mounting

Plug-in front connection

Plug-in front connection  

Plug-in front connection, thanks to swiveling connection modules

The system offers convenient connection options, thanks to swiveling connection technology modules.

  • Connection technology positioned in the front of the housing
  • Easy insertion and removal, thanks to lever technology
  • Completely pre-assembled with quick push-in spring connection for up to 36 positions

DIN rail connector

DIN rail connector  

DIN rail connector for communication between modules

Combine the ME-PLC electronics housing with two different versions for maximum flexibility. Both versions are supplied as a mounting kit, i.e., without PCB and unmounted. This means that individual and application-specific PCB designs can be integrated easily, providing you with the functionality you need for your application.

  • 50-pos. in DIN rail and 40-pos. in device
  • 10-pos. in DIN rail and 10-pos. in device

Plenty of space

Plenty of space in the housing  

Large dimensions provide plenty of space

The large dimensions and universal cover designs provide plenty of space when designing your PCB layouts.

  • Dimensions: W x H x D: 40 x 180 x 145 mm
  • Plenty of space for your individual electronics
  • Universal cover designs

 

Optical signal displays

Light guides  

Optical signal displays

The HS LC light guides for electronics housings are available in a variety of designs. We also offer the processing required for the electronics housing as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


Multifunctional housing ME-PLC

Multifunctional electronics housing for complex controllers.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close