I/O systems for the control cabinet (IP20)

I/O systems for the control cabinet (IP20)

Reliable and flexible communication

Transmit input and output data reliably and cost-effectively – with I/O systems for the control cabinet.

Back to PLCs and I/O systems

Category

Search in I/O systems for the control cabinet (IP20)

Show all products in this category

Whether using any common bus system and network or a system-integrated controller – you can communicate quickly and cost-effectively thanks to advanced I/Os. The versatile range with IP20 degree of protection provides reliable protection for your data and signal traffic, allowing you to design your systems for every possible area of application. Configure the transmission speed, functions, and structure in accordance with your requirements.

Your advantages

  • Extremely short response times result in high measuring accuracy, lower cycle times, and better control quality
  • Wide range of functions and various designs enable flexible use
  • Reliability even under the most adverse conditions results in increased system availability

Axioline F – fast, robust, easy

Axioline F is open to all Ethernet-based communication protocols  

Axioline F is the Ethernet specialist for the control cabinet

Axioline F is the modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility. 

With Axioline F, you can transmit data in real time from the I/O level to the controller – the system is particularly resistant to interference and safe when it comes to EMC. Various safe I/O modules can also be used to acquire and output safety-related signals.

Save time when connecting sensors and actuators, and benefit from easy handling.

Axioline Smart Elements – compact and flexible

Plug-in I/Os from the Axioline Smart Elements family  

Plug-in, compact I/Os

Axioline Smart Elements are compact, plug-in, and system-independent I/O elements. The Axioline Smart Elements feature very easy handling when it comes to configuration, installation, and startup. The portfolio includes an IO-Link master, digital and analog input and output modules, safety modules for PROFIsafe, and other function modules.

Axioline P – high availability and modular

High-availability I/O system  

High-availability I/O system with hot-swap capability

The Axioline P I/O system guarantees maximum availability for your application. The hot swappable local bus enables the replacement of existing modules from an Axioline P I/O station without having to switch off the system. The electromechanical design of the bus socket means that you can actually remove several modules from the station simultaneously without disrupting local bus communication.

The Axioline P modular proxy can be used to connect PROFIBUS PA segments directly to a PROFINET network. Various redundancy mechanisms ensure high failsafe performance and process reliability.

Inline – greater flexibility

With Inline, you benefit from complete flexibility due to the wide range of functions  

Inline – wide range of functions and tailored number of channels for greater individuality

Inline is the flexible all-rounder designed down to the last detail for use in control cabinets. You can design your automation functions according to your specific requirements from a wide range of I/Os and function terminals for all common fieldbus systems and Ethernet networks.

The narrow overall width means that you can extend your station using a minimal amount of space. Safety applications or I/Os for potentially explosive areas can also be easily connected and integrated.

Stand-alone IO-Link master

IO-Link master for the control cabinet  

IP20 stand-alone IO-Link master

The stand-alone IO-Link master is used to connect IO-Link devices. In addition, up to eight standard sensors can be connected to the IO-Link master via digital inputs.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service


Axioline F I/O system

Features and options of the Axioline F I/O system


Quick and simple explanation of the Inline I/O system

Learn more about the features and options of the Inline I/O system.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close