Ethernet hubs

Industrial networking

Industrial networking

The quick and easy solution for Powerlink and FL Net: industrial hubs

Back to Industrial Ethernet

Category

Search in Ethernet hubs

Show all products in this category

Basic equipment for reliable communication in your automation system: industrial hubs from Phoenix Contact are tailored, resistant Ethernet components, which you can also use to securely link large CSMA/CD networks.

Your advantages

  • Create large networks cost-effectively – using hubs that are available with up to 16 ports
  • Variable use, thanks to selectable transmission speed of 10 or 100 Mbps
  • Easy cascading with standard cables
  • No configuration – thanks to complete transparency in the network
  • Fast data processing, thanks to short latency

Proven technology – compact DIN rail mounting

Hub with outcross port and 10/100 Mbps switch  

Hub with outcross port and 10/100 Mbps switch

Our hubs impress with their high electromagnetic compatibility and redundant power supply. For maximum versatility they also offer:

  • Variable transmission speed: use the switch on the front of the housing to adjust the bandwidth to the termination devices – 10 or 100 Mbps.
  • Easy expansion: thanks to the outcross port you can connect up to three hubs with 16 ports each – using crossed or linear standard cables. This means that up to 44 termination devices are supported in one collision domain.  

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close