Highly compact safety relays

Highly compact safety relays from 6 mm

Safety from 6 mm

Size redefined: the highly compact safety relays offer full performance on the smallest width.

Back to Safety relays

Category

Search in Highly compact safety relays

Show all products in this category

PSRmini is the most narrow safety relay on the market. On widths of just 6 and 12 mm, we provide you with proven safety, thanks to the force-guided contacts. The needs-based structure starting at an enable path also ensures increased flexibility in your application without limiting performance.

Your advantages

  • Up to 70% space savings without limiting performance, thanks to new relay technology, developed in-house
  • Maximum safety and availability, thanks to force-guided contacts
  • Cost/benefit optimization when structuring applications starting with one enable path
  • Wide usage range thanks to extensive product portfolio with compatibility to a wide variety of sensors
  • Approvals for all global markets

Modular solutions for machine building

PSRmini control cabinet application  

Safety functions under optimum space conditions

As a mechanical engineer, you are familiar with the dynamics and requirements of your market. Safety technology in particular plays an ever increasing role in this development. Standards and directives make an important contribution.

With the PSRmini, we are giving you the option to create new safety concepts that offer you many advantages:

  • Optimization of space requirements in the control cabinet
  • High availability and compatibility of system components
  • Comprehensive approvals for global markets

New relay technology from Phoenix Contact

Relay technology from Phoenix Contact  

Innovative relay technology from Phoenix Contact: maximum safety and high switching loads up to 6 A

The centerpiece of the new safety relay is the elementary relay with force-guided contacts developed by Phoenix Contact. The innovative relay technology from Phoenix Contact offers maximum safety and boasts many technological details:

  • High switching capacity up to 6 A
  • Maximum availability, thanks to the double diagnostics contact

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service


Relay technology from PHOENIX CONTACT

Extremely high level of performance and a minimum overall width.

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close